Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Programmable Timer 1/16 DIN - DISCONTINUED

PTC-12

Programmable Timer 1/16 DIN | PTC-12

Programmable Timer 1/16 DIN

CE
  • 9 Programmable Modes
  • 6 Timing Ranges
  • Security Code
  • 2- or 1-Timed plus 1 Instantaneous Contact
  • Programmable Reset Function
  • External Hold and Reset
  • LED Status and Timing Indicators

Description

The PTC-12 programmable timer, packaged in a standard 1.16 DIN 48 x 48 mm (1.9 x 1.9") housing, is an extremely versatile product offering nine operating modes applied to two timed output relay contacts. When only one of the timers is being used, the other output acts as a set of instantaneous changeover contacts. The single model provides timing from 0.1 seconds to 100 hours.

Specifications
Timing Ranges:
0 to 999.9 sec, 0 to 9999 sec,
0 to 9999 min, 0 to 99 min 59 sec,
0 to 99 hr 59 min, 23:59 in 24 hr clock mode
Timing Modes:
DE, DDE, DP, CCT, DE-2, IT-2, DE-IT, DD-2, 24-hour clock
Supply Voltage: 12 to 24 Vac/Vdc
Supply Variation:±10% of supply voltage
Battery Backup: External 3 Vdc to retain
clock on 24 hr mode only at loss of supply voltage
Power Drain: 3 Va max
Contact Ratings:
OP1: 8 A @ 240 Vac, SPDT
OP2: 5 A @ 240 Vac resistive, SPST
Reset Time: 100 msec max
Ambient Conditions
Working Temp:0 to 50°C (32 to 122°F)
Storage Temp:0 to 70°C (32 to 158°F)
Approvals: Complies with CE directives EN50081-1 and
EN50082-1 for EMC and EN61010-1 for low voltage
Weight: 150 g (5.3 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PTC-12
Consult Sales  
Availability: 
 
 
Programmable Timer
All amounts shown in AUD
Note: PTC-12 comes with operator's manual and mounting socket.
We noticed you are from the US. Visit your local site for regional offers and live support.