Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heavy Duty Industrial PressureTransmitter
With High Pressure Models to 30,000 psi  - Discontinued

PX41-I Series

Industrial Pressure Transmitter | PX41-I Series

Industrial Pressure Transmitter

CE
  • Unique Dual Thread 1/2 NPT-M & 1/4 NPT-F Fitting
  • 1/2 NPT Conduit fitting Standard
  • 5- Point NIST Traceable Calibration Standard
  • MSHA Approved Version Available
  • All Stainless Steel Construction
  • Sealed SS Case for Harsh Environments
  • See Related Links Below for Cables and Accessories
Pressure Transducers - View related products

Description

END OF LIFE NOTICE:
The PX41 and PXM41 Series transducers are scheduled to go out of production at the end of 2017. The replacements are the PX51/PXM51 transducers. Please direct any Questions to Pressure Application Engineering.



OMEGA’s PX41 Series consists of high-accuracy, low-cost pressure transmitters. Their sealed, all stainless steel construction makes them suitable for the harshest environments. They are available in gage, absolute, or sealed gage models. Ten feet of PVC insulated shielded cable is standard, or a Bendix style connector is also available. A wide selection of amplified voltage and current outputs makes the PX41 a truly versatile family of industrial transmitters.

The PX41 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-400 bar pressure ranges. Please see the PXM41 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
4 to 20 mA Output
Excitation:
10 to 40 Vdc
Output: 4 to 20 mA (±10% adj)
Zero Balance: 4 mA +10% -2% adj
MSHA: Mine Safety and Health Administration—optional. Must be specified at time of order.
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Sensing Element: 4-active-arm bridge with hermetically sealed thick-film strain gages
Operating Temp Range: -47 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.003% rdg/°F
    Zero: 0.005% FSO/F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH and 316 SS
Pressure Port:
    <10,000 psi: ½-14 NPT external, ¼-18 NPT internal
    ≥10,000 psi: 916-18, ¼" HP tube
Electrical Connections:
Style "0" = 3 m cable
Style "1" = PTIH-10-6P connector
Style "6" = micro DIN
See Custom Configurations
Mating Connector:
Style "1" = PT06F-10-6S, sold separately
Style "6" = included
Weight: 170 g (6 oz)
FM Option S/I/1/ABCD: requires installation with conduit. Models do not have external zero or span and are available in Sealed-Gage or Absolute pressure ranges only. Must be specified at time of order.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
ABSOLUTE PRESSURE
GAGE PRESSURE
High Pressure Models with "S" Style Fitting
ACCESSORIES
Click to expand/minimize a list of what others bought with theU24Y175
U24Y175
Consult Sales  
Availability: 
 
 
24 Vdc @ 175 mA Power supply, 120/240 Vdc
Click to expand/minimize a list of what others bought with thePT06F10-6S
PT06F10-6S
AUD65.77
Availability: 1 week
 
mating connector for PX41T1 transducers
  
PA-SF250CX20
AUD725.00
Availability: 1 week
 
9/16-20 M (Autoclave) to 7/16-20 F 1/4 Tube Adaptor
All amounts shown in AUD
Note:
NIST Traceable Calibration Certificate Included
For Metric Threads and Ranges please see the PXM41-I Series
For complete product specifications see the Related Links section at the bottom of this page.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pressure Port select from:
T for Dual 1/2-14 NPT External - 1/4-18 Internal
C for 1/4-18 NPT-M
D for 1/4-18 NPT-F
S for 1/4 HP Tube Fitting(Greater than 10K psi only)
K for 7/16-20 UNF-F(Greater than 10K psi only)

(2) Electrical Connection select from:
0 for 10' pigtail (+$2/ft over 10')
1 for PT1H-10-6P Twist Lock Connector (or equal)
5 for Lightning Protected Amplifier Housing(no charge)(4-20 mA model only)
6 for mini DIN Connector

(3) Range (psi) select from:
010 for 0-10
015 for 0-15
020 for 0-20
025 for 0-25
030 for 0-30
050 for 0-50
075 for 0-75
100 for 0-100
200 for 0-200
300 for 0-300
500 for 0-500
750 for 0-750
1K for 0-1000
1.5K for 0-1500
2K for 0-2000
2.5K for 0-2500
3K for 0-3000
3.5K for 0-3500
5K for 0-5000
7.5K for 0-7500
10K for 0-10000
15K for 0-15000
20K for 0-20000
30K for 0-30000

(4) Units select from:
G for Gage Model
S for Sealed Gage Model
A for Absolute Model

(5) Output select from:
I for 4 to 20 mA Output
5V for 0.5 to 5.5 Vdc Output
5T for 0 to 5 Vdc Output
10V for 0.5 to 10.5 Vdc Output
10T for 0 to 10 Vdc Output

(6) Options select from:
for No Options
-FM for FM Hazardous Location +$150 (cable style 4-20mA output Sealed or Absolute only)
-MSHA for Mine Safety and Health Admin. (0.5 to 5.5V or 4-20 mA output)
-OX for Cleaned for Oxygen use +$75
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.