Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Scale 3D Gyration Rockers

RCK-11 and RCK-12

Laboratory Scale 3D Gyration Rockers | RCK-11 and RCK-12

Laboratory Scale 3D Gyration Rockers

CE
  • 3D Gyration
  • Adjustable Angle
  • Adjustable Speed
Technical Reference - View related products

Description

The RCK-11 and RCK-12 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

The 3D gyration rockers are designed to generate in three dimension rocking motion with smooth and full mixing action. The rockers are ideal for low foaming agitating, and widely used in DNA extractions, staining and de-staining procedures. The tilted angle can be adjusted manually from 3 to 12 degree. Rockers are often used in conjunction with incubators and environmental chambers and can be used in temperatures up to 40°C (104ºF) and humidity up to 80%. The RCK-11 model provides a good safety feature; when the motor stalls or overloads, the unit will stop, beep and show an error message in the LED display. With a large platform, the rockers can accommodate large vessels such as culture flasks, petri dishes etc. The non-slip matt on the tray can prevent vessels from slipping away during agitation. There are two models for this type of the rocker, both of them are microprocessor controlled; the digital model RCK-11 provides a digital timer with up to 9 hours of setting and speed control in a 1 RPM increment. The RCK-12 model provides 2-hour timers (in 10 minute integral) and 10 steps speed control without digital display as shown in MOS.

Specifications
Speed Range: 5 to 70 rpm
Rocking Type: 3D gyratory
Platform Dimensions: 355 W x 355 mm L (14 x 14")
Tilting Angle: 3 to 12º
Angle Adjustable: Yes
Timer:
    RCK-11: 540 minutes (digital)
    RCK-12: 120 minutes
Speed Control Mode:
    RCK-11: Digital in 1 rpm increment
    RCK-12: 10 integral selection
Maximum Load: 10 kg (22 lb)
Dimensions: 360 W x 420 L x 210 mm H (14.2 x 16.5 x 8.3")
Operation Temperature Range: 4 to 40°C (39.2 to 104°F)
Maximum Operation Humidity: 80%
Net Weight: 10 kg (22 lb)
Power Supply: 120V, 60 Hz, 50 watt
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RCK-11
Consult Sales  
Availability: 
 
 
Gyration rocker, digital display, timer and speed control
RCK-12
Consult Sales  
Availability: 
 
 
Gyration rocker, with 120 minute timer and speed adjustment
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.