Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Scale See-Saw (Wave) Rockers

RCK-21 and RCK-22

Laboratory Scale See-Saw (Wave) Rockers | RCK-21 and RCK-22

Laboratory Scale See-Saw (Wave) Rockers

Description

The RCK-21 and RCK-22 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

The RCK-21 and RCK-22 use a see-saw motion to create wave-like mixing process. The mixers are specially design for any flat vessels, such as culture flasks, petri dishes etc., generating a gentle and full mixing action. More platforms can be added to the rockers by adding stacking system to accommodate more samples. There are two models for this type of the rocker: Both of them are microprocessor controlled. The digital model RCK-21 provides digital timer with up to 9 hours setting and speed control in 1 RPM increment. The RCK-22 model provides 2-hours timers (in 10 minute integral) and 10 steps speed control without digital display as shown in MOS.

Specifications
Speed Range: 5 to 70 rpm
Rocking Type: See-saw, wave
Platform Dimensions: 355 W x 355 mm L (14 x 14")
Tilting Angle:
Angle Adjustable: No, fixed at 7°
Timer:
    RCK-21: 540 minutes (digital)
    RCK-22: 120 minutes
Speed Control Mode:
    RCK-11: Digital in 1 rpm increment
    RCK-12: 10 integral selection
Maximum Load: 10 kg (22 lb)
Dimensions: 360 W x 420 D x 180 mm H (14.2 x 16 x 7")
Operation Temperature Range: 4 to 40°C (39 to 104°F)
Maximum Operation Humidity: 80%
Net Weight: 10 kg (22 lb)
Power Supply: 230V, 50 Hz, 50 W
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RCK-21
Consult Sales  
Availability: 
 
 
Large see-saw rocker, digital display, timer and speed control
RCK-22
Consult Sales  
Availability: 
 
 
Large see-saw rocker with 120 min timer and speed adjustment
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.