Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory 3D Micro Gyration Rockers

RCK-31 and RCK-32

Laboratory 3D Micro Gyration Rockers | RCK-31 and RCK-32

Laboratory 3D Micro Gyration Rockers

Description

The RCK-31 and RCK-32 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

The RCK-31 and RCK-32 gyration rockers are designed to generate in three dimension rocking motion with smooth and full mixing action. The rockers are ideal for low foaming agitating, and widely used in DNA extractions, staining and destaining procedures. The tilted angle can be adjusted manually from 3 to 12 degrees. Rockers are often used in conjunction with incubators and environmental chambers and can be used in temperatures up to 40°C (104°F) and humidity up to 80%. The RCK-31 provides a good safety feature: when the motor stalled or overload, the unit will stop, beep and show error message in the LED display. All models are microprocessor controlled.

SPECIFICATIONS
Speed Range:
    RCK-31: 5 to 70 rpm
    RCK-32: 35 to 70 rpm
Rocking Type: 3D gyratory
Platform Dimensions: 235 W x 235 L mm (9.3 x 9.3")
Tilting Angle: 3 to 12°
Angle Adjustable: Yes
Timer
    RCK-31: 540 minutes (digital)
    RCK-32: 120 minutes
Speed Control Mode
    RCK-31: Digital in 1 rpm increment
    RCK-32: 10 integral selection
Maximum Load: 10 kg (22 lb)
Dimensions: 240 W x 300 D x 210 H mm (9.4 x 11.8 x 8.3")
Operation Temperature Range: 4 to 40°C (39 to 104°F)
Maximum Operation Humidity: 80%
Net Weight: 6 kg (13.2 lb)
Power Supply: 120V, 60 Hz, 50 W
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RCK-32
Consult Sales  
Availability: 
 
 
Micro gyration rocker
RCK-31
Consult Sales  
Availability: 
 
 
Micro gyration rocker with digital display
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.