Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable Paperless Recorders and Data Acquisition Stations - Discontinued

RD-MV1000 and RD-MV2000 Series

 | RD-MV1000 and RD-MV2000 Series

CE
  • Multi-Channel Universal Inputs, Up to 48 Input Channels
  • Secure High Capacity Memory with Internal Memory of 200 MB
  • Choice of Compact Flash and USB Removable Storage Media
  • Detachable Input Terminals Simplify Field Wiring
  • Advanced Network Connectivity with Email, File Transfer, and Web Server Functions
  • Standard Equipped with 2 USB Ports
  • High Speed Sampling (25 ms for Every Channel)
  • Clear Wide-Angle LCD Monitor
  • Integral Bar Graph Display
  • Application Software
  • Compliance with Safety Standards and EMC Standards
  • Isolated Channel Inputs for DC Voltage and Thermocouple Inputs
  • Recorders Can Save Data Files in a Text File Format

Description

The RD-MV1000_2000 Series has been discontinued. Please see the RD9900 Series as a possible alternative or contact our Data Acquisition Engineering Department.

The RD-MV1000/MV2000 portable paperless recorders are high performance and easy-to-use test instruments that handle a wide range of measurements in your lab, plant, or test stand. These recorders have powerful stand-alone data logging capability. The units record on-site changes in temperature, voltage, current, flow and pressure. The RD-MV1000 features 24 channel-input and RD-MV2000 has 48 channels. Both models feature 200 MB of memory, allowing data to be stored for approximately 70 days at one-second intervals with a 12-channel model. The recorders feature guidance messages for set-up and entering of settings.
Measured data can be stored in text format on removable storage media for further processing and data back up on a personal computer using standard software. The RD-MV1000 features a 140 mm (5.5") color TFT-LCD display and the RD-MV2000 has a 264 mm (10.4") display.
The RD-MV1000/MV2000 series is a portable recorder that displays real-time measured data on a color LCD and saves data on a Compact Flash memory card (CF card). It can be hooked up to network via Ethernet, which enables to inform by E-mail and to monitor on Web site as well as to transfer files by using FTP. Also, it can communicate with Modbus RTU or Modbus TCP.
The data saved on a CF card can be converted by data conversion software to MS-Excel or text format file, facilitating processing on a PC. Not only this, the Viewer software allows a PC to display waveforms on its screen and to print out waveforms.

GENERAL SPECIFICATIONS
RD-MV1000
External Dimensions: 189 W x 177 H x 259 D mm (7.4 x 7 x 10.2"), Weight: Approx. 3.5 kg (7.7 lb) (MV1024) RD-MV2000
External Dimensions: 307 W x 273 H x 260 D mm (12.1 x 10.7 x 10.2"), Weight: Approx. 5.6 kg (12.3 lb) (RD-MV2048) Input
Number of Inputs:
    RD-MV1000: 4, 6, 8, 12, or 24 channels
    RD-MV2000: 8, 10, 20, 30, 40 or 48 channels
Measurement Intervals: RD-MV1004, RD-MV1008, RD-MV2008: 125 ms, 250 ms, or 25 ms in high-speed mode*
RD-MV1006, RD-MV1012, RD-MV1024, RD-MV2010, RD-MV2020, RD-MV2030, RD-MV2040, RD-MV2048: 1 s (100 ms not possible for A/D integration time), 2 s, 5 s, or 125 ms in high-speed mode*
* A/D integration time is fixed at 1.67 ms in high-speed mode
Points to Consider when Using High-Speed Mode: When using highspeed mode (an A/D integration time of 1.67 ms) with the RD-MV1000/MV2000, power supply noise and other factors may cause the measured values to fluctuate. If this is the case, then measure using Normal mode (an A/D integration time of 16.7 ms, 20 ms, or 100 ms)
Input Method: Floating unbalanced input, isolated between channels (b terminal of RTD input is common)
A/D Resolution: ±20000 (16 bits A/D)
Input Types:
    DCV (DC Voltage): 20, 60, 200 mV, 2, 6, 20, 50 V, 1 to 5 V
    TC (Thermocouple Type): R, S, B, K, E, J, T, N, W, L, U, WRe
    RTD (Resistance Temperature Detector): Pt100, JPt100
    DI: At the contact input or the TTL level
    DCA: DC current; with external shunt resistor
Measuring range, measurement accuracy, and display resolution by typical input type

Display
Display Device:
    RD-MV1000: 140 mm (5.5") TFT color LCD (320 x 240 dots)
    RD-MV2000: 264 mm (10.4") TFT color LCD (640 x 480 dots)
Note: The LCD may contain some pixels that are always lighted or that never light, and variations in brightness may occur due to the characteristics of liquid crystals. Please note that these are not defects.
Trend Display: Vertical, horizontal, horizontal wide, separated horizontal Digital Display
    Update Rate: 1 s
    Tag Display: Number of characters 16 maximum
    Message Display: Number of characters 32 maximum
    Historical Display Function: Allows for the display of data stored to internal or external memory
Data Saving Function:
    External Storage Media: Compact flash memory card (CF card)
    Internal Memory Media: Flash memory
    Memory Size: 200 MB
Sample Time: Examples of internal memory sample times with the MV1012 recording only event data files for 12 measuring channels and no calculation channels (approx)
Manual Save: Saves data files to the internal memory manually; save all data or only selected data
Auto Save: Save displayed data to the CF card at a set interval
Save Event Data: Saves data to the CF card at a set interval (in free trigger mode); save when finished sampling (when setting the trigger)
Data Formats: When saving to external media, both event data and display data can be saved in either binary or text format (data is always stored to internal memory in binary format)
Event Data Sampling Period: RD-MV1004/RD-MV1008/
    RD-MV2008: Selectable from 25, 125, 250, 500 ms; 1, 2, 5, 10, 30, 60, 120, 300, 600 s
    RD-MV1006/RD-MV1012/ RD-MV1024/RD-MV2010/ RD-MV2020/RD-MV2030/RD-MV2040/RD-MV2048: Selectable from 125, 250 ms; 1, 2, 5, 10, 30, 60, 120, 300, 600 s
Trigger Function: Data can be saved using Free mode or Trigger mode
Trigger Mode: The user must set the data length, pre-trigger, and trigger source
Snapshot Function: Saves the displayed screen image data to a CF card
Data File Loading: Data files saved to a CF card or to USB memory can be loaded and displayed Loading and Saving Setup Data: Settings data can be saved and loaded in binary format

Alarm Functions
Number of Alarm Levels: Up to 4 levels for each channel
Alarm Types: High/low limit, delay high/low limit, difference high/low limit, high/low limit on rate of change
Display: When an alarm occurs, the state (the alarm type) or common alarm state appears on the digital display

Security Features
Description: You can customize key lock and login security functions for any transmission or key command
Key Lock: Sets a password-protected key lock on all command keys and FUNC screen operations
Login: Limits access to the RD-MVAdvanced with a login that prompts for username and password

Communication Features (Ethernet)
Electrical Specifications: IEEE 802.3 compliant (DIX frame)
Transmission Media: Ethernet (10BASE-T)
Protocols: TCP, UDP, IP, ICMP, ARP, DHCP, HTTP, FTP, SMTP, SNTP, Modbus, and MV dedicated protocol
E-mail Transmission Functions (E-mail Client): Automatically sends an e-mail in response to alarms and other events
FTP Client Functions: Automatically sends data files to a FTP server
FTP Server Functions: Can transfer and delete files, manipulate directories, and produce file lists remotely from a network computer
Web Server Function: Displays MV screen images on a Web browser
SNTP Client Function: Queries a set SNTP server for the time and synchronizes with it
SNTP Server Function: Transmits the MV time settings via SNTP protocol
DHCP Client Function: Automatically retrieves the network address settings from a DHCP server
Modbus Server Function: Data can be read from the MV using the Modbus protocol
USB Interface
USB Interface: USB specification 1.1 host
Ports: 2 (front and back)
Connectable Devices: 104 keyboards (US) compliant with USB HID Class Version 1.1
External Media: USB flash drive (not all types of USB memory are guaranteed to work)
Power Supply
AC Power Supply: Rated supply voltage 100 to 264 Vac (auto switching) Operating Supply Voltage Range: 90 to 132, 180 to 264 Vac
DC Power Supply: Rated supply voltage 12 Vdc/24 Vdc Operating Supply Voltage Range: 10.0 to 28.8 Vdc
Other Specifications
Dielectric Strength
Power Supply to Ground Terminal 100 Vac/240 Vac:
2300 Vac (50/60 Hz), 1 min
Power Supply to Ground Terminal,12 Vdc: 500 Vac (50/60 Hz), 1 min
Contact Output Terminal to Ground Terminal: 1600 Vac (50/60 Hz), 1 min
Measuring Input Terminal to Ground Terminal: 1500 Vac (50/60 Hz), 1 min
Between Measuring Input Terminals: 1000 Vac (50/60 Hz), 1 min (except for b-terminal of RTD input of RD-MV1006, RD-MV1012, RD-MV1024, RD-MV2010, RD-MV2020, RD-MV2030, RD-MV2040 and RD-MV2048)
Between Remote Control Terminal to Ground Terminal: 1000 Vdc, 1 min
Between Pulse Input Terminal to Ground Terminal: 1000 Vdc, 1 min

Safety and EMC Standards
CSA: CSA22.2 No1010.1 Installation category II*, pollution degree 2**
UL: UL61010B-1 (CSA NRTL/C)
CE:
    EMC Directive: EN61326 compliance (Emission: Class A, Immunity: Annex A); EN61000-3-2 compliant; EN61000-3-3 compliant; EN55011 compliant
Low Voltage Directive: EN61010-1 compliant, measurement category II***, pollution degree 2**
C-Tick: AS/NZS CISPR11 compliant, Class A Group 1
* Installation category (over voltage category) II: describes a number which defines a transient over voltage condition. It implies the regulation for impulse withstand voltage. "II" applies to electrical equipment which is supplied from fixed installations like distribution boards.
** Pollution degree: describes the degree to which a solid, liquid, or gas which deteriorates dielectric strength or surface resistivity is adhering. “2” applies to normal indoor atmosphere. Normally, only non-conductive pollution occurs.
*** Measurement category II: applies to measuring circuits connected to low voltage installation, and electrical instruments supplied with power from fixed equipment such as electric switchboards.

Normal Operating Conditions
Supply Voltage:
    AC Power Supply: 90 to 132, 180 to 250 Vac
    DC Power Supply: 10.0 to 28.8 Vdc
    Supply Frequency: 50 Hz ±2%, 60 Hz ±2%
    Ambient Temperature: 0 to 40°C (32 to 104°F)
    Ambient Humidity: 20 to 80% RH @ 5 to 40°C (41 to 104°F)
    Warm-Up Time: At least 30 minutes Standard Performance
Other ambient conditions such as vibration should not adversely affect recorder operation.
Measuring Accuracy: The following specifications apply to operation of the recorder under standard operation conditions
Temperature: 23 ±2°C (36°F)
Humidity: 55% ±10% RH
Power Supply Voltage: 90 to 132 or 180 to 250 Vac
Power Supply Frequency: 50/60 Hz ±1%
Warm-Up Time: At least 30 min Other ambient conditions such as vibration should not adversely affect recorder operation.
Measurement Accuracy: In case of scaling (digits) = measurement accuracy (digits) x scaling span (digits)/ measurement span (digits) + 2 digits; decimals are rounded off to the next highest number
Reference Junction Compensation Accuracy:
    Types R, S, W, WRe: ±1°C (34°F)
    Types K, J, E, T, N, L, U: ±0.5°C (31°F)
    Types B: Internal RJC is fixed to 0°C (32°F) (above 0°C (32°F), input terminal temperature is balanced)
Maximum Allowable Input Voltage: ±60 Vdc (continuous) for all input ranges
Input Resistance:
    DCV Ranges of 200 mVdc or Lessand TC: Approx 10 MΩ or more
    More Than 2 Vdc Ranges: Approx 1 MΩ
Input Source Resistance:
    DCV, TC: 2 kΩ or less
    RTD (Pt100): 10Ω or less per wire (the resistance of all three wires must be equal)
Input Bias Current: 10 nA or less (approx 100 nA for TC range with burnout function)
Maximum Common Mode Noise Voltage: 250 Vrms AC (50/60 Hz)
Maximum Noise Voltage Between Channels: 250 Vrms AC (50/60 Hz)
Interference Between Channels: 120 dB (when the input source resistance is 500Ω and the inputs to other channels are 60 V)
Common Mode Rejection Ratio:
    A/D Integration Time 20 ms: More than 120 dB (50 Hz ±0.1%, 500Ω imbalance between the minus ground)
    A/D Integration Time 16.7 ms: More than 120 dB (60 Hz ±0.1%, 500Ω imbalance between the minus ground)
    A/D Integration Time 1.67 ms: More than 80 dB (50/60 Hz ±0.1%, 500Ω imbalance between the minus ground)
Normal Mode Rejection Ratio:
    A/D Integration Time 20 ms: More than 40 dB (50 Hz ±0.1%)
    A/D Integration Time 16.7 ms: More than 40 dB (60 Hz ±0.1%)
    A/D Integration Time 1.67 ms: 50/60Hz is not rejected

Optional Specifications
Alarm Output Relays (/A2, /A4, /A6, /A12*)
Output points:
Choose from 2, 4, 6, or 12* * Only with the RD-MV2000.
Serial Communication (/C2, /C4) Media: EIA RS-232 (/C2) and RS-422/485 (four wire) (/C3) compatible
Protocols: The dedicated protocol and the Modbus (master/slave) protocol
Settings/Measurement ServerFunctions: Using the dedicated protocol, the following functions are available
    Settings and Commands: Equivalent to the unit’s key commands

Application Software
DAQSTANDARD (DXA120)
Operating Environment:

OS: Microsoft Windows 2000/XP/Vista*
*Home Premium and Business (except for 64 bits version)
Processor: Pentium 4.3 GHz or higher
Memory: 2 GB or more
Hard Disk: Free area of at least 100 MB
Display Card: Compatible with Windows 2000/XP/Vista®
Configuration Software:
    Setting Mode: Configuration of setting mode and basic setting mode
    Configuration via Communication: Configuration of setting mode and basic setting mode without communication configuration (ex. IP address)
Data Viewer Software:
    Number of Display Channels: 32 channels per group, 50 groups maximum
Viewer Function: Waveform display, digital display, circular display, list display, report display etc.
Data Conversion: File conversion to ASCII, Lotus 1-2-3 or MS-Excel format
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RD-MV1004-C2
Consult Sales  
Availability: 
 
 
4 input clamp terminal, 200MB internal memory, CF card plus USB, and RS-232C, 100 to 240 Vac, UL/CSA power cord
RD-MV1004
Consult Sales  
Availability: 
 
 
4 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV1006
Consult Sales  
Availability: 
 
 
6 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV1006-C2
Consult Sales  
Availability: 
 
 
6 input clamp terminal, 200MB internal memory, CF card plus USB, with RS232C, 100 to 240 Vac, UL/CSA power cord
RD-MV1006-A6-C2
Consult Sales  
Availability: 
 
 
6 input clamp terminal, 200MB internal memory, CF card plus USB, with Alarms and RS232C, 100 to 240 Vac, UL/CSA power cord
RD-MV1008
Consult Sales  
Availability: 
 
 
8 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV1012
Consult Sales  
Availability: 
 
 
12 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV1024
Consult Sales  
Availability: 
 
 
24 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV1012-C4
Consult Sales  
Availability: 
 
 
12 input clamp terminal, 200MB internal memory, CF card plus USB, with RS485, 100 to 240 Vac, UL/CSA power cord
RD-MV2008
Consult Sales  
Availability: 
 
 
8 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV2010
Consult Sales  
Availability: 
 
 
10 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV2020
Consult Sales  
Availability: 
 
 
20 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV2030
Consult Sales  
Availability: 
 
 
30 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV2040
Consult Sales  
Availability: 
 
 
40 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV2048
Consult Sales  
Availability: 
 
 
48 input clamp terminal, 200MB internal memory, CF card plus USB, 100 to 240 Vac, UL/CSA power cord
RD-MV2048-C4
Consult Sales  
Availability: 
 
 
48 input clamp terminal, 200MB internal memory, CF card plus USB, with RS485, 100 to 240 Vac, UL/CSA power cord
Accessories
RD-MV1000-RACK
Consult Sales  
Availability: 
 
 
Rack mount adaptor for RD-MV1000 series
All amounts shown in AUD
Note: Comes with operator's manual on CD, power cable, quick reference guide, terminal screws and the DAQSTANDARD software (CD), CF card (128 MB). Software is compatible with Windows 2000/XP/Vista.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
-MV1004 for 4 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV1006 for 6 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV1008 for 8 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV1012 for 12 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV1024 for 24 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV2008 for 8 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV2010 for 10 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV2020 for 20 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV2030 for 30 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV2040 for 40 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord
-MV2048 for 48 input clamp terminal 200MB internal memory CF card plus USB 100 to 240 Vac UL/CSA power cord

(2) Options select from:
Nothing(leave field blank) for None
-DC for 12 Vdc power supply (AC adaptor is included)
-A2 for Alarm output 2 points
-A4 for Alarm output 4 points
-A6 for Alarm output 6 points
-A12 for Alarm output 12 points-Only available with RD-MV2000 models
-C2 for RS-232 interface
-C4 for RS-422/485 interface
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download RD-MV2000 Series - First Step Guide
Download RD-MV1000/RD-MV2000 Serie - Communication Interface
Download RD-MV1000 Series - First Step Guide
We noticed you are from the US. Visit your local site for regional offers and live support.