Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Multi Channel Universal Input Chart Recorders, 100 and 180mm
DISCONTINUED PRODUCT

RD100A/RD1800 (Discontinued See RD100B Series)

Multi Channel Universal Input Chart Recorders | RD100A/RD1800 (Discontinued See RD100B Series)

Multi Channel Universal Input Chart Recorders

  • Digital and Bargraph Display
  • 1, 2, 3, 4 Continuous Pens or 6 Point Dot Printing Models (RD1800 Also 12, 18, 24 Dot Printing)
  • Universal Inputs Thermocouple, RTD, Voltage
  • Programmable Input Types, Full Scale Ranges, Alarms, Chart Speed
  • Powerful but Easy to Use
  • Interactive Displays for Easy Setup
  • Large, Bright Dot-Matrix Display for Data and Units
  • Compact - Only 220 mm (8.6") Deep
  • Splash Resistant Door
  • Fast Dot Printing (6 Channels in as Little as 10 Seconds)
  • Removable Terminal Blocks for Easy Wiring
  • Optional Alarms with Remote Control
  • Optional RS-422A Communications
  • Optional CE Approval With English, French, German Display Prompts
  • Portable Units (RD100A Only)
  • Pen Offset Compensation Standard

Description

(Discontinued, see RD100B Series)
The RD100A (100 mm, 4") and RD1800 (180 mm, 7") Series programmable chart recorders provide continuous monitoring of your essential processes. These recorders are designed for ease of use, featuring universal inputs of thermocouple, RTD or voltage inputs.

The front panel of each unit features an analog bar graph and digital display for easy monitoring.

The simplified operation of these powerful recorders allows for universal inputs that are fully programmable from the front panel. Universal inputs allow you to select inputs freely on-site without setting DIP switches. Simple front panel keypad operations program each input individually for thermocouple, RTD, dc voltage (mV or V) or contact input for operation recording.

The recorders are designed for ease of use. In addition to the clear, easy-to-read analog chart, each recorder prints out on the chart paper the date and time, channel number, scale marking, tag number, proper engineering units, chart speed, alarm value and complete program list at programmed intervals or on demand.

The RD100A/RD1800 recorders utilize a non-contact ultrasonic pen position transducer for higher accuracy when compared to standard pen mechanisms. The wear-free, brushless dc servo-motor completely eliminates motor brushes, lead wire and connectors, and is directly mounted to the printed circuit board. These two features contribute to the long, trouble-free life of these recorders.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
RD1804-S4
Consult Sales  
Availability: 
 
 
4-pen recorder with RS-422A communications
  
RD1812-AR12
Consult Sales  
Availability: 
 
 
12-pen recorder with 12 alarm outputs, remote control (RD1806, RD1812, RD1818, RD1824 only)
Click to expand/minimize a list of what others bought with theRD100A-01
RD100A-01
Consult Sales  
Availability: 
 
 
Disposable red felt pen channel 1
Click to expand/minimize a list of what others bought with theRD100A-02
RD100A-02
Consult Sales  
Availability: 
 
 
Disposable green felt pen channel 2
  
RD100A-03
AUD106.00
Availability: 1 week
 
Disposable blue felt pen channel 3
  
RD100A-04
Consult Sales  
Availability: 
 
 
Disposable violet felt pen channel 4
Click to expand/minimize a list of what others bought with theRD100A-11
RD100A-11
Consult Sales  
Availability: 
 
 
Plotter pen
Click to expand/minimize a list of what others bought with theRD100-RC
RD100-RC
Consult Sales  
Availability: 
 
 
6-color print ribbon purple, red, green, blue, brown, black (RD106 only)
Click to expand/minimize a list of what others bought with theRD110-RC
RD110-RC
Consult Sales  
Availability: 
 
 
6-color print ribbon for RD1806, RD1812, RD1818 and RD1824
  
RD110-ZFP
AUD51.62
Availability: 1 week
 
Z-fold chart paper (pkg. of 6) 180 mm x 20 m (7" x 65') RD1800 series
All amounts shown in AUD
Note: Each unit comes complete with; 1 pen per channel, 1 pack of paper, mounting brackets, and operators’ manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Chart Recorders select from:
RD101A for 1-channnel recorder with 100 mm (4 inch) continuous recording
RD102A for 2-channnel recorder with 100 mm (4 inch) continuous recording
RD103A for 3-channnel recorder with 100 mm (4 inch) continuous recording
RD104A for 4-channnel recorder with 100 mm (4 inch) continuous recording
RD106A for 6-channnel recorder with 100 mm (4 inch) dot recording
RD1801 for 1-channnel recorder with 180 mm (7 inch) continuous recording
RD1802 for 2-channnel recorder with 180 mm (7 inch) continuous recording
RD1803 for 3-channnel recorder with 180 mm (7 inch) continuous recording
RD1804 for 4-channnel recorder with 180 mm (7 inch) continuous recording
RD1806 for 6-channnel recorder with 180 mm (7 inch) dot recording
RD1812 for 12-channnel recorder with 180 mm (7 inch) dot recording

(2) Options (Not Field Installable) select from:
Nothing(leave field blank) for Standard Unit
-24V for 24 Vdc Power (Not Available on Portable Unit)
-AR for 4 alarm outputs remote control (RD100A series only)
-AR-24V for 4 alarm outputs remote control (RD100A series only) and 24 Vdc power (not available on portable unit)
-AR-S4 for 4 alarm outputs remote control (RD100A series only) and RS-422A communications
-AR-S4-24V for 4 alarm outputs remote control (RD100A series only) - RS-422A communications and 24 Vdc power (not available on portable unit)
-AR6 for 6 alarm outputs remote control (RD106A and RD1800 series)
-AR6-24V for 6 alarm outputs remote control (RD106A and RD1800 series) and 24 Vdc Power (not available on portable unit)
-AR6-S4 for 6 alarm outputs remote control (RD106A and RD1800 series) and RS-422A communications
-AR6-S4-24V for 6 alarm outputs remote control (RD106A and RD1800 series) - RS-422A communications and 24 Vdc Power (not available on portable unit)
-AR12 for 12 alarm outputs and remote control (RD1806/RD1812/RD1818/RD1824 only)
-AR12-24V for 12 alarm outputs and remote control (RD1806/RD1812/RD1818/RD1824 only)
-AR12-S4 for 12 alarm outputs and remote control (RD1806/RD1812/RD1818/RD1824 only)
-AR12-S4-24V for 12 alarm outputs and remote control (RD1806/RD1812/RD1818/RD1824 only) with RS-422A communications and 24 Vdc Power (not available on portable unit)
-AR24 for 24 alarm outputs and remote control (RD1824 only)
-AR24-24V for 24 alarm outputs and remote control (RD1824 only) and 24 Vdc Power (not available on portable unit)
-AR24-S4 for 24 alarm outputs and remote control (RD1824 only) and RS-422A communications
-AR24-S4-24V for 24 alarm outputs and remote control (RD1824 only) with RS-422A communications and 24 Vdc Power (not available on portable unit)
-P for Portable handle/rubber feet/power cord (for 110 Vac) for RD100A series only
-P-AR for Portable handle/rubber feet/power cord (for 110 Vac) for RD100A series only with 4 alarm outputs remote control (RD100A series only)
-P-AR-S4 for Portable handle/rubber feet/power cord (for 110 Vac) - RD100A series only and 4 alarm outputs remote control (RD100A series only) with RS-422A communications
-P-AR-S4-24V for Portable handle/rubber feet/power cord (for 110 Vac) - RD100A series only and 4 alarm outputs remote control (RD100A series only) with RS-422A communications and 24 Vdc Power (not available on portable unit)
-S4 for RS-422A communications
-S4-24V for RS-422A communications 24 Vdc Power (not available on portable unit)

(3) CE Approval select from:
Nothing(leave field blank) for Standard Unit
-CE for CE approved - programming prompt In French/German or English (not available on portable unit)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.