Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Speed, High Resolution High Strip Chart, Process Recorder, Up to 12 Universal Inputs Optional
DISCONTINUED PRODUCT

RD1401 Series

Strip Chart Recorder | RD1401 Series

Strip Chart Recorder

CE
  • 100 mm (4") Chart
  • 1 to 6 Traces on a Common Time Base
  • Unique Cue and Review Incident Analysis
  • Clear Message Display and Text Prompts
  • Rugged Design with IP65 Protection
  • Transmitter Power Supply Standard
  • English, French or German Displays
  • Up to 12 Universal Inputs Optional
  • Optional PCMCIA Memory Card Data Storage and RS-485 Modbus Serial Communications

Description

The RD1400 is a microprocessor-based high speed, high resolution strip chart recorder. It records and displays parameters such as temperature, pressure, level and flow, including event and alarm status. Up-to-the-minute recording can be clearly examined by means of the easy view function that will automatically return the chart to its original position. Cue and review allows the user to rapidly search any part of the chart for event or alarm occurrence. Set-up and configuration are easy from the front keys and can be password protected.

User configurable math functions include: flow calculations, RH tables, totalization and user defined linearization tables. Optional PCMCIA memory card provides full datalogging capabilities. DOS format files allow direct transfer using DOS or Windows file management commands. RS-485 serial communications is an option that allows a real-time link to a host computer.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RD1401-D-R
Consult Sales  
Availability: 
 
 
One trace recorder with Driver for PCMCIA memory card (card not included, see accessories)
RD1404-D-R
Consult Sales  
Availability: 
 
 
Four trace recorder with Driver for PCMCIA memory card (card not included, see accessories)
RD1400-128K
Consult Sales  
Availability: 
 
 
128 Kb Memory Card*
RD1400-256K
Consult Sales  
Availability: 
 
 
256 Kb Memory Card*
RD1400-512K
Consult Sales  
Availability: 
 
 
512 Kb Memory Card*
RD1400-1M
Consult Sales  
Availability: 
 
 
1M Memory Card*
RD1400-2M
Consult Sales  
Availability: 
 
 
2M Memory Card*
RD1400-PH3
Consult Sales  
Availability: 
 
 
3 Color Print Head
RD1400-PH6
Consult Sales  
Availability: 
 
 
6 Color Print Head
RD1400-RL
Consult Sales  
Availability: 
 
 
Roll Paper 100 mm x 25 m (4" x 82')
All amounts shown in AUD
Note:
*Requires PCMCIA Driver option.
Recorder comes complete with print head, one roll of paper, and operators manual.
We noticed you are from the US. Visit your local site for regional offers and live support.