Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Programmable Chart Recorders 100mm and 180 mm - Discontinued

RD200 and RD2800 Series

Temperature Chart Recorders | RD200 and RD2800 Series

Temperature Chart Recorders

CE
  • Simultaneous Digital Displays of Multipoint Data
  • Universal input The recorders accept total 56 ranges of 10 DC voltage ranges, 35 thermocouple ranges and 11 resistance thermometer ranges, and these ranges can be programmed for each channel.
  • Universal power voltage 100VAC to 240VAC, 50/60Hz
  • Clear trend and digital printings Cassette type wire-dotting system 6-color ink ribbon for clear trend and digital printings
  • Alarm Display/Printings
  • Chart illumination Convenient to confirm printed data in night or dark places
  • Software Package “KIDS” Available
  • Conforms to CE, UL, and CSA Standards

Description

The RD200 and RD2800 series have been discontinued. Please see the CTXL Series as a possible alternative or contact our sales department. Accessories are still available.

The RD200 and RD2800 Series chart recorders are 100 mm, multipoint, hybrid recorders that can print/display multichannel and alarm data simultaneously. A total of 56 ranges can be programmed for each channel: 35 thermocouple, 11 RTD, and 10 DC voltage. The user can also program up to 4 levels of alarm for each channel; optional alarm outputs are available. The recorders display alarm settings (status and channels), and can print channel alarms and alarm numbers. A data acquisition software package, “KIDS”, lets the user create real-time and historical data/trend displays. The RD200 and 2800 Series chart recorders are manufactured in ISO9001-certified facilities and conform to CE, UL, and CSA safety standards.

Data acquisition software package "KIDS" (RD2800-KIDS)
The "KIDS" is a software package for storing data being measured by RD200 and RD2800 series recorders and for replaying of the stored data.
Main function and features:
- Data processing: Up to 5 sets (max. 100 channels) - Real-time data, real-time trend, historical data, historical trend and daily report
- Communications interfaces: RS-232C, RS-422A or RS-485 - Stored data: Enable to export to Microsoft Excel, Lotus 1-2-3 and other application software
- OS: Windows 95/98, Windows NT4.0

Engineering software package "PASS" (RD2800-PASS)
The "PASS" is a software package, through a communications interface (optional) or a configuration port, for programming parameters of RD200 and RD2800 series recorders by a personal computer.
Main functions and features:
- Input parameters: Ranges, scales, tags, engineering units, alarms, burnout
- Printing parameters: Chart speed, data interval, subtract printing, zone printing, automatic range-shift printing - Operation: Message printing
- Others: Clock setting, temperature units (ºC, ºF), alarm deadband, communications specification (for programming through a configuration port only)
- OS: Windows95/98, WindowsNT4.0
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
RD2812
Consult Sales  
Availability: 
 
 
180 mm, 12-dot points
Accessories
  
RD2800-RC
AUD185.00
Availability: 1 week
 
6-color ribbon cassette for RD2800
  
180A-CP-0-2400
AUD37.50
Availability: 1 week
 
Chart paper for RD2800 pen (1 pack)
  
180A-CP-0-500
AUD37.50
Availability: 1 week
 
Chart paper for RD2800 pen (1 pack)
  
180A-CP-0-1000
AUD36.00
Availability: 1 week
 
Chart paper for RD2800 pen (1 pack)
  
180A-CP-0-100
AUD37.50
Availability: 1 week
 
Chart paper for RD2800 pen (1 pack)
Click to expand/minimize a list of what others bought with theRD200-CP-0/100
RD200-CP-0/100
AUD236.00
Availability: 1 week
 
Chart paper for RD200 pen (1 pack)
  
RD2800-PASS
AUD755.00
Availability: 1 week
 
Engineering Software Package
  
RD2800-KIDS
AUD755.00
Availability: 1 week
 
Data acquisition software
  
RD2800-01
AUD118.00
Availability: 1 week
 
Red pen, 1 channel for RD2800
  
RD2800-02
AUD118.00
Availability: 9 weeks
 
Green pen, 2 channels for RD2800
  
RD2800-03
AUD118.00
Availability: 1 week
 
Blue pen, 3 channels for RD2800
  
RD2800-04
AUD118.00
Availability: 1 week
 
Brown pen, 4 channels for RD2800
  
RD200-PLOTTERPEN
AUD49.50
Availability: 1 week
 
Plotter pen (3 pen per pack) for RD200/2800
Optional Boards (Field Installable only for RD2800 models)
  
RD2800-C422
AUD755.00
Availability: 9 weeks
 
RS422A communication interface
  
RD2800-C485
AUD755.00
Availability: 9 weeks
 
RS485 communication interface
  
RD2800-C232
AUD755.00
Availability: 9 weeks
 
RS232C communication interface
  
RD2800-EI
AUD755.00
Availability: 9 weeks
 
Ethernet interface
  
RD2800-R6
AUD715.00
Availability: 9 weeks
 
6-point mechanical relay “C” SPST
  
RD2800-R12
AUD1,435.00
Availability: 9 weeks
 
12-point mechanical relay “C” SPST
  
RD2800-R24
AUD1,885.00
Availability: 9 weeks
 
24-point mechanical relay “C” SPST
All amounts shown in AUD
Note: Optional boards are NOT field installable for the RD200 models
Other options available:
-MATH (mathematical calculation) $154
-TOT (totalizer) $154
-FLOW (totalizing/flow correction computation function for pen-type recorder only) $291
-TFLOW (basic + totalizing/flow correction computation function for pen-type recorder only) $ 146. Only one option can be ordered with each unit.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input select from:
201 for 1 input (Paper size 100 mm 1-pen)
202 for 2 input (Paper size 100 mm 2-pen)
203 for 3 input (Paper size 100 mm 3-pen)
204 for 4 input (Paper size 100 mm 4-pen)
206 for 6 input (Paper size 100 mm 6-dot points)
2801 for 1 input (Paper size 180 mm 1-pen)
2802 for 2 input (Paper size 180 mm 2-pen)
2803 for 3 input (Paper size 180 mm 3-pen)
2804 for 4 input (Paper size 180 mm 4-pen)
2806 for 6 input (Paper size 180 mm 6-dot points)
2812 for 12 input (Paper size 180 mm 12-dots points)
2824 for 24 input (Paper size 180 mm 24-dots points)

(2) Field Installable Option select from:
Nothing(leave field blank) for None
-C422 for RS422A communication interface (RD2800 Models only)
-C485 for RS485 communication interface (RD 2800 Models only)
-C232 for RS232C communication interface (RD 2800 Models only)
-EI for Ethernet interface (RD 2800 Models only)
-R6 for 6-point mechanical relay C SPST and remote contacts (RD 2800 Models only)
-R12 for 12-point mechanical relay C SPST and remote contacts (RD 2800 Models only)
-R24 for 24-point mechanical relay C SPST and remote contacts (RD 2800 Models only)

(3) Additional Options (Not Field Installable) select from:
Nothing(leave field blank) for None
-MATH for Mathematical calculation
-TOT for Totalizer
-FLOW for Totalizing/flow correction computation function (pen-type only)
-TFLOW for Basic + totalizing/flow correction computation function (pen-type only)
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download RD200 and RD2800 Series - Quick Start Manual RD200/RD2800 Series
Download RD200 and RD2800 Series - Hybrid Recorders
We noticed you are from the US. Visit your local site for regional offers and live support.