Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Cost Paperless Recorder - Discontinued

RD820 Series

Low Cost Paperless Recorder | RD820 Series

Low Cost Paperless Recorder

  • One or Two Channels
  • V, mV, I, RTD, Thermocouple Input
  • Full Graphic LCD Display
  • Memory Cards for Data Storage
  • Rugged, Compact 1/4 DIN Construction

Description

The RD820 series has been discontinued. Please see the RD8250 Series as a possible alternative or contact our sales department for assistance.

The RD820 Series paperless recorder provides single or dual channel real-time graphic display, recording, and digital display in engineering units of your measurements. The 160 x 80 pixel LCD display offers exceptional clarity with zoom, recall, scroll, rewind, and replay capability. You can compress data in time, scroll and zoom data in amplitude and search for data by alarm functions. You can view real time, average, trend, or historical data.
The RD820 offers the ability to use data cards, up to 1 Mbyte in size, for storing data, as well as recorder configurations. Through an optional card reader or the RS-232 port, data may be downloaded to a PC for additional analysis, storage, or hard copy printouts. The RD820, with just five simple buttons on the membrane keypad, is easy to use. It provides versatile, reliable, low cost display and storage of data in a rugged, compact 1/4 DIN panel mount enclosure.


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
See the Specs PDF for complete product specifications.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RD821R
Consult Sales  
Availability: 
 
 
One-channel paperless recorder with relays
RD820-IP0
Consult Sales  
Availability: 
 
 
Isolated module 1 to 5 V dc
RD820-SW
Consult Sales  
Availability: 
 
 
Software (DOS based)
RD820-IA9
Consult Sales  
Availability: 
 
 
Module isolated 0 to 5 A ac
RD820-ID0
Consult Sales  
Availability: 
 
 
Module isolated 0 to 100 mVdc
RD820-ND1
Consult Sales  
Availability: 
 
 
Non-Isolated, 0 to 1 V dc
RD820-ND4
Consult Sales  
Availability: 
 
 
Non-Isolated, 0 to 100 V dc
RD820-ND0
Consult Sales  
Availability: 
 
 
Non-Isolated, 0 to 100 mV dc
RD820-ID3
Consult Sales  
Availability: 
 
 
Module isolated 0-10 V dc
RD820-ID1
Consult Sales  
Availability: 
 
 
Module isolated 0-1V dc
RD820-I10
Consult Sales  
Availability: 
 
 
Module isolated 0-1ma DC
RD820-I11
Consult Sales  
Availability: 
 
 
Module isolated 0-100mA DC
RD820-IK1
Consult Sales  
Availability: 
 
 
Isolated, Type K, -120 to 1080 deg C (-185 to 1975 deg F)
RD820-NR1
Consult Sales  
Availability: 
 
 
Non-Isolated, RTD, 0 to 400 deg C (32 to 750 deg F)
RD820-IR2
Consult Sales  
Availability: 
 
 
Isolated, RTD, 0 to 120 deg C (32 to 250 deg F)
RD820-IT0
Consult Sales  
Availability: 
 
 
Isolated, Type T, -80 to 400 deg C (-110 to 750 deg F)
RD820-NK0
Consult Sales  
Availability: 
 
 
Non-Isolated, Type K, 0 to 720 deg C (32 to 1400 deg F)
RD820-IK0
Consult Sales  
Availability: 
 
 
Isolated, Type K, 0 to 720 deg C (32 to 1400 deg F)
RD820-SW
Consult Sales  
Availability: 
 
 
RD821/22 software
RD820-SW-WIN
Consult Sales  
Availability: 
 
 
RD821/22 Windows software
All amounts shown in AUD

Product Manuals:

Download RD820-SW - Software manual for the RD820 series Recorder
Download RD820 Series - Paperless Recorder
We noticed you are from the US. Visit your local site for regional offers and live support.