Description
The RD-MV100 Series has been discontinued. Please see the RD9900 Series as a possible alternative or contact our Data Acquisition Engineering Department.Input | Range/Type | Measuring range | Measurement accuracy (digital display) |
Digital display maximum resolution |
|
DCV | 20mV | -20.00 to 20.00 mV | ±(0.1% of rdg + 2 digits) | 10 µV | |
60mV | -60.00 to 60.00 mV | 10 µV | |||
200mV | -200.00 to 200.00 mV | 100 µV | |||
2V | -2.000 to 2.000 V | 1 mV | |||
6V | -6.000 to 6.000 V | 1 mV | |||
20V | -20.00 to 20.00 V | 10 mV | |||
TC | R | 0.0 to 1760.0°C | 32 to 3200°F |
±(0.15% of rdg + 1°C) R, S: 0 to 100°C, ±3.7°C; 100 to 300°C, ±1.5°C B: 400 to 600°C, ±2°C; if less than 400°C, accuracy is not guaranteed. |
0.1°C |
S | 0.0 to 1760.0°C | 32 to 3200°F | |||
B | 0.0 to 1820.0°C | 32 to 3200°F | |||
K | 200.0 to 1370.0°C | -328 to 2498°F |
±(0.15% of rdg + 0.7°C) If -200 to -100°C, then ±(0.15% of rdg + 1°C) |
||
E | -200.0 to 800.0°C | -328.0 to 1472.0°F | ±(0.15% of rdg + 0.5°C) | ||
J | 200.0 to 1100.0°C | -328.0 to 2012.0°F |
±(0.15% of rdg + 0.5°C) If -200 to -100°C, then ±(0.15% of rdg + 0.7°C) |
||
T | -200.0 to 400.0°C | -328.0 to 752.0°F | |||
N | 0.0 to 1300.0°C | 32 to 2372°F | ±(0.15% of rdg + 0.7°C) | ||
C | 0.0 to 2315.0°C | -328.0 to 4199°F | ±(0.15% of rdg + 1°C) | ||
L | -200.0 to 900.0°C | -328.0 to 1652.0°F |
±(0.15% of rdg + 0.5°C) If -200 to -100°C then ±(0.15% of rdg + 0.7°C) |
||
U | -200.0 to 400.0°C | -328.0 to 752.0°F | |||
RTD | Pt100 | -200.0 to 600.0°C | ±(0.15% of rdg + 0.3°C) | ||
JPt100 | -200.0 to 550.0°C | ||||
DI | Voltage Input | OFF: Less than 2.4 V ON: 2.4 V or greater |
|||
Contact inputt | Contact ON/OFF |
Product Manuals: