Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

RH Controller with Probe, Panel Mount Design - Discontinued

RHCN-1 & RHCN-2

 | RHCN-1 & RHCN-2

  • Controls Both RH and Temperature
  • Two 5A Relay Contacts
  • Adjustable Deadbands for Relative Humidity and Temperature
  • Dual Recorder Outputs
  • Remote RH/Temperature Probe Included
  • Adjustable/Removable Probe Duct Flange Easily Adjusts Probe Depth

Description

The RHCN Series has been discontinued. Please see the CNiTH and DPiTH Series as a possible alternative or contact our Temperature Engineering department.

The RHCN series controllers are economical, panel-mounted instruments designed to monitor and control RH and temperature, and feature dual relay contacts for on/off control. An easily accessible front panel switch toggles the large LED display between a continuous reading of either relative humidity or air temperature. The RHCN features two standard recorder outputs of 10 mV/%RH and 10 mV/degree, for simple interfacing with a computer or datalogging device.

The solid state humidity and 100 Ohm Platinum RTD temperature sensors are enclosed in a compact probe which may be mounted virtually any distance away from the controller.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RHCN-2F
Consult Sales  
Availability: 
 
 
Relative humidity/temperature controller, °F display, 230 Vac, includes probe
RHCN-2C
Consult Sales  
Availability: 
 
 
Relative humidity/temperature controller,°C display, 230 Vac, includes probe
All amounts shown in AUD
Note: Controller comes with humidity/temperature probe and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.