Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Relative Humidity Controller

RHCN-3A

Economical Relative Humidity Controller | RHCN-3A

Economical Relative Humidity Controller

AUD705.00 RHCN-3A

CE
  • Stainless Steel Miniature RH Probe May Be Remotely Mounted Thousands Of Feet from Controller
  • Setpoint/Bandwidth Control
  • 10 mV/%RH or 50 mV/%RH Recorder Output
  • OEM Markets

Description

OMEGA’s RHCN-3A is an economical relative humidity controller. The probe uses a thin film polymer capacitive sensor which may be mounted thousands of feet from the controller box. The RHCN-3A has a standard 10 mV/%RH or 50 mV/%RH (internally selectable) recorder output, and a 5 amp SPDT relay for control. The controller is suitable in such applications as baking and food processing, HVAC, computer rooms, art galleries, drug manufacturing, and many others.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
RHCN-3A
Consult Sales  
Availability: 
 
 
Relative Humidity Controller
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 6 weeks
 
16-23 Vdc, 300 mA max
Click to expand/minimize a list of what others bought with theHX90DM-KIT
HX90DM-KIT
AUD34.00
Availability: 1 week
 
Duct mounting kit for probe
All amounts shown in AUD
Note: Comes with wall mounting bracket for probe, operator's manual.
Ordering Example: (1) RHCN-3A Relative humidity controller,, AUD705.00
We noticed you are from the US. Visit your local site for regional offers and live support.