Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Self-Adhesive Thermistor Surface Sensors

SA2C and SA2F

Flexible Molded Thermistor Surface Sensors | SA2C and SA2F

Flexible Molded Thermistor Surface Sensors

  • Flexible Sensors Mount to Any Shape
  • Temperatutre Range -30 to 100°C
  • 2252Ω, 5,000Ω, or 10,000Ω at 25°C Versions
  • Interchangeability from 0 to 70°C = ±0.1°C
  • Self Adhesive Backing for Easy Installation
  • 2 Styles Available for Flat or Curved Surfaces
  • PFA Insulated and Jacketed Cables With A Wide Variety of Terminations Available

Description

These sensors are available in two styles for mounting on flat or curved surfaces. Three popular resistance options allow for maximum flexibility when matching the sensors up with instruments designed for use with thermistor sensors. The silicone molded sensors have an adhesive layer for easy mounting, and the PFA insulated and jacketed cables are available with stripped leads of can be supplied with a wide variety of terminations.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SA2F-TH-44033-40
Consult Sales  
Availability: 
 
 
2252 ohm Thermistor Sensor for Flat Surfaces with 40" of Cable
SA2F-TH-44033-80
Consult Sales  
Availability: 
 
 
2252 ohm Thermistor Sensor for Flat Surfaces with 80" of Cable
SA2F-TH-44033-120
Consult Sales  
Availability: 
 
 
2252 ohm Thermistor Sensor for Flat Surfaces with 120" of Cable
SA2F-TH-44034-40
Consult Sales  
Availability: 
 
 
5000 ohm Thermistor Sensor for Flat Surfaces with 40" of Cable
SA2F-TH-44034-80
Consult Sales  
Availability: 
 
 
5000 ohm Thermistor Sensor for Flat Surfaces with 80" of Cable
SA2F-TH-44034-120
Consult Sales  
Availability: 
 
 
5000 ohm Thermistor Sensor for Flat Surfaces with 120" of Cable
SA2F-TH-44031-40
Consult Sales  
Availability: 
 
 
10,000 ohm Thermistor Sensor for Flat Surfaces with 40" of Cable
SA2F-TH-44031-80
Consult Sales  
Availability: 
 
 
10,000 ohm Thermistor Sensor for Flat Surfaces with 80" of Cable
SA2F-TH-44031-120
Consult Sales  
Availability: 
 
 
10,000 ohm Thermistor Sensor for Flat Surfaces with 120" of Cable
SA2C-TH-44033-40
Consult Sales  
Availability: 
 
 
2252 ohm Thermistor Sensor for Curved Surfaces with 40" of Cable
SA2C-TH-44033-80
Consult Sales  
Availability: 
 
 
2252 ohm Thermistor Sensor for Curved Surfaces with 80" of Cable
SA2C-TH-44033-120
Consult Sales  
Availability: 
 
 
2252 ohm Thermistor Sensor for Curved Surfaces with 120" of Cable
SA2C-TH-44034-40
Consult Sales  
Availability: 
 
 
5000 ohm Thermistor Sensor for Curved Surfaces with 40" of Cable
SA2C-TH-44034-80
Consult Sales  
Availability: 
 
 
5000 ohm Thermistor Sensor for Curved Surfaces with 80" of Cable
SA2C-TH-44034-120
Consult Sales  
Availability: 
 
 
5000 ohm Thermistor Sensor for Curved Surfaces with 120" of Cable
SA2C-TH-44031-40
Consult Sales  
Availability: 
 
 
10,000 ohm Thermistor Sensor for Curved Surfaces with 40" of Cable
SA2C-TH-44031-80
Consult Sales  
Availability: 
 
 
10,000 ohm Thermistor Sensor for Curved Surfaces with 80" of Cable
SA2C-TH-44031-120
Consult Sales  
Availability: 
 
 
10,000 ohm Thermistor Sensor for Curved Surfaces with 120" of Cable
All amounts shown in AUD
Note:
  • For Longer cable length, change "-40" in the part number to the length in inches and add $2.25 per foot to the price.
  • For a Phone Plug connector, add "-PP" to the part number and add $7 to the price.
  • For a 2-prong miniature connector, add "-SMPW" to the part number and add $7 to the price.
  • for a 2-prong full sized connector, add "-OSTW" to the part number and add $7 to the price.

  • Part Number Builder

    Build Your Part Number Below
    Option Descriptions:


    (1) Surface Type select from:
    C for For Curved Surfaces
    F for For Flat Surfaces

    (2) Sensor Resistance at 25C select from:
    44033 for 2252 Ohms
    44034 for 5000 Ohms
    44031 for 10000 Ohms

    (3) Cable Length select from:
    40 for 40 Inch Long Cable
    80 for 80 Inch Long Cable
    120 for 120 Inch Long Cable

    (4) Termination select from:
    Blank for Stripped Leads
    PP for Phone Plug
    SMPW for 2 Pin Miniature Connector
    OSTW for 2 Pin Full Size Connector
    Note: All combinations may not be valid, check spec sheet for valid part numbers.
    We noticed you are from the US. Visit your local site for regional offers and live support.