Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

NEMA Type 4x 304 and 316 Stainless Steel Two-Door Electrical Enclosures and Cabinets - Sizes from 64x48 to 74x72"

SCE-HSSLP Series Electrical Cabinet

NEMA Type 4x 304 and 316 Stainless Steel Two-Door Electrical Enclosures and Cabinets by Saginaw Control | SCE-HSSLP Series Electrical Cabinet

  • 0.104" Stainless Steel Type 304 and 316
  • Seams Continuously Welded and Ground Smooth
  • Stainless Steel Concealed Hinge
  • Flange Trough Collar Around All Sides of Door Opening
  • Interior Print Pocket
  • Oil-Resistant Gasket
  • Ground Stud On Door
  • 12" Removable Floor Stands
  • Hasp and Staple for Padlocking
  • Removable Center Post
  • Panel Supports
  • Heavy Duty Lifting Eyes
  • Stainless Steel Clamps On 3 Sides of Door
  • No Door Stiffener Required
  • Collar Studs Provided for Mounting Optional Sub-Panels

Description

Application
The SCE-HSSLP Series electrical enclosure is designed to house electrical equipment in damp and wet areas, corrosive atmospheres and for outdoor applications. For outdoor application a drip shield is recommended.
by Saginaw Control
Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
SCE_SSLP2D Series Diagram
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TYPE 4X TWO-DOOR 304 STAINLESS STEEL ELECTRICAL ENCLOSURES - sub-panels sold separately

Must Ship LTL Truck Freight
 
SCE-62H4812SSLP
Consult Sales  
Availability: 
 
 
Enclosures, Height=62.00 Width=48.00 Depth=12.00
SCE-60P48
AUD1,090.00
Availability: 3 weeks
 
Sub-panel for 62"H x 48" W electrical cabinet
SCE-62H6012SSLP
Consult Sales  
Availability: 
 
 
Enclosures, Height=62.00 Width=60.00 Depth=12.00
SCE-60P60
AUD1,415.00
Availability: 3 weeks
 
Sub-panel for 62"H x 60" W electrical cabinet
SCE-74H6012SSLP
Consult Sales  
Availability: 
 
 
Enclosures, Height=74.00 Width=60.00 Depth=12.00
SCE-72P60
AUD1,515.00
Availability: 3 weeks
 
Sub-panel for 74"H x 60" W electrical cabinet
SCE-74H7212SSLP
Consult Sales  
Availability: 
 
 
Enclosures, Height=74.00 Width=72.00 Depth=12.00
SCE-74H7224SSLP
Consult Sales  
Availability: 
 
 
Enclosures, Height=74.00 Width=72.00 Depth=24.00
SCE-72P72
AUD1,825.00
Availability: 3 weeks
 
Sub-panel for 74"H x 72" W electrical cabinet
TYPE 4X TWO-DOOR 316 STAINLESS STEEL ENCLOSURES
SCE-62H4812SS6LP
Consult Sales  
Availability: 
 
 
Enclosures, Height=62.00 Width=48.00 Depth=12.00
SCE-60P48
AUD1,090.00
Availability: 3 weeks
 
Sub-panel for 62"H x 48" W electrical cabinet
SCE-62H6012SS6LP
Consult Sales  
Availability: 
 
 
Enclosures, Height=62.00 Width=60.00 Depth=12.00
SCE-60P60
AUD1,415.00
Availability: 3 weeks
 
Sub-panel for 62"H x 60" W electrical cabinet
SCE-74H6012SS6LP
Consult Sales  
Availability: 
 
 
Enclosures, Height=74.00 Width=60.00 Depth=12.00
SCE-72P60
AUD1,515.00
Availability: 3 weeks
 
Sub-panel for 74"H x 60" W electrical cabinet
SCE-74H7212SS6LP
Consult Sales  
Availability: 
 
 
Enclosures, Height=74.00 Width=72.00 Depth=12.00
SCE-74H7224SS6LP
Consult Sales  
Availability: 
 
 
Enclosures, Height=74.00 Width=72.00 Depth=24.00
SCE-72P72
AUD1,825.00
Availability: 3 weeks
 
Sub-panel for 74"H x 72" W electrical cabinet
Drip Shields recommended for Outdoor Applications - SS screws included
SCE-DS48SS
AUD545.00
Availability: 3 weeks
 
48" wide stainless steel drip shield
SCE-DS60SS
AUD620.00
Availability: 1 week
 
60" wide stainless steel drip shield
SCE-DS72SS
AUD725.00
Availability: 3 weeks
 
72" wide stainless steel drip shield
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.