Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Current Switch rated to 200A

SCS-Series

Current Switch rated to 200A | SCS-Series

Current Switch rated to 200A

AUD180.00 A/SCS2-L

CE
  • Split core
  • 0 to 200A Range
  • DIN-Rail Mounting Base
Sensors and Transducers - View related products

Description

The ACI Fixed “Status” Current switches are designed for use in any AC current monitoring application in which you are looking for a “Go/No Go” or On/Off status for a particular piece of equipment. The current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The current switches are available in both solid and split core versions, which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The split-core version of the current switches work great in retrofit applications and for use in service vehicles, since one part will work in most applications and can be installed without disconnecting any wires. The fixed current status switches can also be used to determine the run time of your equipment and basic load trending applications where you want to know when your piece of equipment runs and for how long it runs for when logging the contact closures on your building management system or PLC.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
A/SCS2
AUD107.00
Availability: 3 weeks
 
Fixed Current Switch, DIN Rail, Split Core, NO, <1.5A Trip Point, 0 to 200A Range
A/SCS2-L
AUD180.00
Availability: 3 weeks
 
Fixed Current Switch, DIN Rail, Split Core, NO, Low Trip, <0.5A Trip Point, 0 to 200A Range
A/SCSX2
AUD130.00
Availability: 3 weeks
 
Fixed Current Switch, DIN Rail, Split Core, NC, <1.5A Trip Point, 0 to 200A Range
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.