Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Standard Threaded Thermowell for Industrial Glass Thermometers

SERIES 445S

Standard Threaded Thermowell for Industrial Glass Thermometers | SERIES 445S

Description

Application:
Fits liquid-in-glass thermometers made to S.A.M.A. standards. Tapered bore is made .008 in. oversize to eliminate possibility of thermometer bulb expanding into the well, thus preventing removal.

Connection Size:
3/4" NPT and 1" NPT are standard. Other thread sizes are available upon request.

Protective Coatings for Thermowells:
• Resist Corrosion
• For Chemical Baths
• Color-Coded Sensors for Process Control
• Available in PFA, Epoxy and other materials. Consult Sales Department for complete information.

Materials:
Carbon Steel (C-1018), Brass (ASTM B-16), A.I.S.I. 304, A.I.S.I. 316, Monel. Many other materials available upon request.

Additional Designs:
Other designs of wells to fit this class of thermometer are available. These include socket weld, heavy duty and flanged types.


Series 445S—General Use
All dimensions in inches.




External Thread
P
Model No.Nominal Bulb
Lgth.
Bulb Lgth.
A
Insert. Lgth.
U
Shank Dia.
Q
3/4" NPT3/4-445S-U 3 1/2
        -U 6
        -U 9
        -U12
        -U18
        -U24
3 1/2
6
9
12
18
24
3 5/8
6 1/8
9 1/8
12 1/8
18 1/8
24 1/8
2 9/16
5 1/16
8 1/16
11 1/16
17 1/16
23 1/16
--
7/8
7/8
7/8
7/8
7/8
1" NPT1-445S-U 3 1/2
        -U 6
        -U 9
        -U12
        -U18
        -U24
3 1/2
6
9
12
18
24
3 5/8
6 1/8
9 1/8
12 1/8
18 1/8
24 1/8
2 9/16
5 1/16
8 1/16
11 1/16
17 1/16
23 1/16
--
1
1
1
1
1


Pressure-Temperature rating–lb per sq. inch
Well Type Material Temperature — °F
70° 200° 400° 600° 800° 1000°
3/4"-445S
and
3/4"-445L
(See Note)
Brass640575100
Carbon Steel720690660630480210
A.I.S.I. 304940850770740720625
A.I.S.I. 316940940875850840700
Monel900825740730710210
1"-445S
and
1"-445L
(See Note)
Brass14701320230
Carbon Steel16501590152014501100480
A.I.S.I.-304215019501770171016701430
A.I.S.I.-316215021502010196019201610
Monel20701900170016901640480
Note: Wells with 2 9/16" insertion length have three times the pressure ratings shown.
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.