Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Micro-Plate Orbital Shakers

SKR-13 and SKR-14

Laboratory Micro-Plate Orbital Shakers | SKR-13 and SKR-14

Laboratory Micro-Plate Orbital Shakers

CE
  • Orbital Motion
  • Analog or Digital Models
  • Integral Timer
Technical Reference - View related products

Description

The SKR-13 and SKR-14 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

SKR-13 and SKR-14 micro-plate shakers are designed for mixing samples in microplates and small tubes. The high speed and orbital distance enable the shakers to generate an ideal shaking effect. A convenient slip-proof mat is provided for easy samples handling. There are two models to choose from, both are microprocessor controlled. The mini sized digital SKR-14 provides a timer with a setting up to 9 hours and speed control increments as low as in 1 rpm. It also contains safety features such as an overload or stall indicator. The mini sized economical SKR-13 is perfect for the lab on a budget.

Specifications
Speed Range:
    SKR-13: 10 integral selection, 250 to 1250 rpm
    SKR-14: Digital, 250 to 1250 rpm
Motion: Orbital
Timer:
    SKR-13: Digital with LED indicators
    SKR-14: 540 minutes, digital
Orbit: 0.7 mm (0.027")
Maximum Load: 1 kg (2.2 lb)
Platform: 220 x 220 mm (8.6 x 8.6")
Dimensions: 240 W x 300 L x 160 mm H (9.4 x 11.8 x 6.3")
Operational Temperature: 4 to 40°C (39.2 to 104°F)
Maximum Humidity: 80%
CO2 Environment Safe: Yes
Net Weight: 6 kg (13.2 lb)
Power Supply: 120V, 60 Hz, 50 watt
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SKR-13
Consult Sales  
Availability: 
 
 
Small micro-plate shaker, analog
SKR-14
Consult Sales  
Availability: 
 
 
Small micro-plate shaker, digital
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.