Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Scale Orbital Shakers

SKR-203 and SKR-204

Laboratory Scale Orbital Shakers | SKR-203 and SKR-204

Laboratory Scale Orbital Shakers

CE
  • 30 to 300 rpm
  • Analog or Digital Models Available
  • Integral Timer
Technical Reference - View related products

Description

The SKR-203 and SKR-204 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

The SKR-203 and SKR-204 are shakers which provide a smooth orbital shaking action with an orbit of 16 mm and speed range of 30 to 300 rpm. These lab scale shakers have powerful shaking but with smooth, quite motion for long term use and can be used in environmental and CO2 incubators. The SKR-203 and SKR-204 are shakers with the same functions and specifications as SKR-201 but are for smaller applications. These mini scale shakers have powerful shaking but are compact size to meet individual uses in small area. Various tray/platforms are available: The carrier type platform has four rubber cushioned horizontal securing bars with quick release handles and can be easily adjusted both vertically and horizontally to hold most sizes and types of vessels, including flasks, bottles and beakers; the flask tray can hold different size of the flasks by changing the type of clamps.There are two models to choose from. The digital model SKR-204 provides a digital timer setting up to 9 hours and speed control in 1 rpm increments. The SKR-203 is an analog model which provides laboratories excellent performance at an economical price.

Specifications
Speed Range:
    SKR-203: 10 integral selection, 30 to 300 rpm
    SKR-204: Digital, 30 to 300 rpm
Motion: Orbital
Timer:
    SKR-203: Analog, 120 minutes (2 hours)
    SKR-204: Digital, 540 minutes (9 hours)
Orbit: 16 mm (0.63")
Maximum Load: 10 kg (22 lb)
Platform: 220 x 220 mm (8.6 x 8.6")
Dimensions: 240 W x 300 L x 160 mm H (9.4 x 11.8 x 6.3")
Operational Temperature: 4 to 40°C (39.2 to 104°F)
Maximum Humidity: 80%
CO2 Environment Safe: Yes
Net Weight: 6 kg (13.2 lb)
Power Supply: 120V, 50 Hz, 60 watt
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SKR-203
Consult Sales  
Availability: 
 
 
Orbital shaker, analog
SKR-204
Consult Sales  
Availability: 
 
 
Orbital shaker, digital
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.