Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Solar Powered LCD Thermometers for Bi-Metal or Glass Thermometer Stem Applications - Discontinued

SPT11 & SPT12 Series

 | SPT11 & SPT12 Series

  • Self-Powered with Ten Lux Rating
  • Capable of Handling Humidity up to 95% RH Non-Condensing
  • Display Can Pivot and Swivel
  • 0.375" (9.5 mm) LCD Display
  • °C/°F Switchable
  • Protective Plastic Digital Display Cover
  • Hi-Impact Plastic Case

Description

The SPT11 & SPT12 series has been discontinued. Please contact our Temperature Engineering department for a possible alternative.

The SPT10 Series solar-powered digital thermometers feature stem assemblies for direct replacement for either mercury-in-glass types where environmental concerns exist or bi-metal dial thermometers. With a ten Lux (one foot-candle) rating and a 10-second display update, these light powered instruments maintain the strict requirements for thermometers in hydronic applications and have excellent accuracy specifications. In addition, the SPT10 Series is very versatile. The unit can swivel and pivot to meet your custom installation requirements.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SPT11-2
Consult Sales  
Availability: 
 
 
Bi-metal dial thermometer stem assembly, with 2 1/2 inch “S” dimension
SPT11-4
Consult Sales  
Availability: 
 
 
Bi-metal dial thermometer stem assembly, with 4 inch “S” dimension
SPT11-6
Consult Sales  
Availability: 
 
 
Bi-metal dial thermometer stem assembly, with 6 inch “S” dimension
SPT12-3
Consult Sales  
Availability: 
 
 
Industrial glass thermometer stem assembly, with 3 1/2 inch "S" dimension
SPT12-6
Consult Sales  
Availability: 
 
 
Industrial glass thermometer stem assembly, with 6 inch "S" dimension
All amounts shown in AUD
Note: Each unit comes with user’s manual and digital display solar plastic cover.
We noticed you are from the US. Visit your local site for regional offers and live support.