Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Slip-Ring Assemblies with Sealed Mercury Contacts for Electrical Noise
DISCONTINUED - Products containing MERCURY are NO LONGER AVAILABLE

SRTC

Slip-Ring Assemblies with Sealed Mercury Contacts | SRTC

Slip-Ring Assemblies with Sealed Mercury Contacts

  • Compact Size
  • Rugged Design
  • Mounts in Any Orientation
  • End of Shaft Mounting
  • 36" PFA Insulated Stranded Wire Leads on Each End
  • Extremely Low Electrical Noise

Description

SRTC series slip rings fit a wide range of applications for low level instrumentation signals, including thermocouples and RTD’s. Tight environmental sealing permits continuous operation with zero maintenance. Available in thermocouple types J, K, T, E, and uncompensated.

For easy installation, one end of the SRTC features a removable 9-pin sub-D connector with 36" lead wires; the other end has integrally attached lead wires.

Note that vibration and mechanical shock reduce useful life. Some installations might require a shock absorbing-type mount to extend the unit's life. Limit mounting eccentricity to 0.002". In food applications, isolate the assembly from any possibility of food contamination.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.For complete product specifications see the Related Links section at the bottom of this page.

Products containing MERCURY are NO LONGER AVAILABLE.
Please consult Temperature Engineering for possible substitues for your application.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SRTC-3-U
Consult Sales  
Availability: 
 
 
Slip ring assembly with 3 contacts, type U
SRTC-4-E
Consult Sales  
Availability: 
 
 
Slip ring assembly with 4 contacts, type E
SRTC-4-J
Consult Sales  
Availability: 
 
 
Slip ring assembly with 4 contacts, type J
SRTC-6-K
Consult Sales  
Availability: 
 
 
Slip ring assembly with 6 contacts, type K
SRTC-6-T
Consult Sales  
Availability: 
 
 
Slip ring assembly with 6 contacts, type T
SRTC-6-U
Consult Sales  
Availability: 
 
 
Slip ring assembly with 6 contacts, type U
SRTC-8-J
Consult Sales  
Availability: 
 
 
Slip ring assembly with 8 contacts, type J
SRTC-8-E
Consult Sales  
Availability: 
 
 
Slip ring assembly with 8 contacts, type E
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Number of Contacts select from:
4 for 4 contacts
6 for 6 contacts
8 for 8 contacts

(2) Thermocouple Type select from:
J for Type J
K for Type K
T for Type T
E for Type E
U for Type U
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.