Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple to Analog Converter, Battery Powered

TAC-386 Series

Thermocouple to Analog Converters | TAC-386 Series

Thermocouple to Analog Converters

  • Linearized and Compensated to 1 mV/°C or °F
  • ±4°C Accuracy
  • Low Power Consumption
  • Accepts Miniature and Subminiature Connectors
  • Integral Cold Junction Compensation

Description

The OMEGA™ TAC-386 can turn any chart recorder or voltmeter into an accurate temperature measuring instrument. The TAC-386 is a universal thermocouple amplifier and linearizer which provides a precision 1 mV/°C or °F for J, K, or T thermocouples. Cold junction compensation is standard.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TAC-CAB
Consult Sales  
Availability: 
 
 
Cable kit with mating banana plugs
MN1604
Consult Sales  
Availability: 
 
 
Replacement 9 V alkaline battery
All amounts shown in AUD
Note: Unit includes transition adaptor (TAS), complete operator’s manual and beaded wire thermocouple with subminiature connector.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Input Type select from:
J for Type J
K for Type K
T for Type T

(2) Degree Type select from:
C for °C
F for °F
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.