Description
Why choose Super OMEGACLAD™?Alloy/IEC Colour Code | Sheath Dia. mm | Model No. 150 mm Length** | Model No. 300 mm Length** |
SS K | 0.25 0.50 0.75 | KMTSS-IM025(*)-150 KMTSS-IM050(*)-150 KMTSS-IM075(*)-150 | KMTSS-IM025(*)-300 KMTSS-IM050(*)-300 KMTSS-IM075(*)-300 |
Inconel K | 0.25 0.50 0.75 | KMTIN-IM025(*)-150 KMTIN-IM050(*)-150 KMTIN-IM075(*)-150 | KMTIN-IM025(*)-300 KMTIN-IM050(*)-300 KMTIN-IM075(*)-300 |
Super Omegaclad XL K | 0.25 0.50 0.75 | KMTXL-IM025(*)-150 KMTXL-IM050(*)-150 KMTXL-IM075(*)-150 | KMTXL-IM025(*)-300 KMTXL-IM050(*)-300 KMTXL-IM075(*)-300 |
SS T | 0.50 0.75 | TMTSS-IM050(*)-150 TMTSS-IM075(*)-150 | TMTSS-IM050(*)-300 TMTSS-IM075(*)-300 |
SS J | 0.25 0.50 0.75 | JMTSS-IM025(*)-150 JMTSS-IM050(*)-150 JMTSS-IM075(*)-150 | JMTSS-IM025(*)-300 JMTSS-IM050(*)-300 JMTSS-IM075(*)-300 |
Inconel N | 0.25 0.50 0.75 | NMTIN-IM025(*)-150 NMTIN-IM050(*)-150 NMTIN-IM075(*)-150 | NMTIN-IM025(*)-300 NMTIN-IM050(*)-300 NMTIN-IM075(*)-300 |
Super Omegaclad XL N | 0.50 0.75 | NMTXL-IM050(*)-150 NMTXL-IM075(*)-150 | NMTXL-IM050(*)-300 NMTXL-IM075(*)-300 |
Part Number Builder