AUD7.01 BSB-02
Description
UL | IEC | |
Rated Voltage | 300V | 750V |
Related Current | 25A | 32A |
Torque Value | M3.5, 7.02Lb.in | M3.5, 0.8N.m |
Wire Range | 22-10AWG | 4mm2 |
Stripping Length | 9-10mm | - |
Withstanding Voltage | AC2000V/1Min | - |
Operating Temperature | -40°C~+220°C | - |