Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Immersion Heaters for Small Tank Applications

Style TMW-2

Immersion Heaters for Small Tank Applications | Style TMW-2

Immersion Heaters for Small Tank Applications

AUD373.00 TMW-207A/120V

  • 1¼" NPT Brass Screw Plug
  • Copper Sheath Element
  • 64 - 86 W/In²
  • 750 - 5,000 Watts
  • 120 and 240 Volt, Single Phase
  • Without Terminal Cover
  • Without Thermowell
Immersion Heaters - View related products

Description

SPECIFICATIONS
Wattage: 750 to 5,000 watts
Power: 120 or 240 Vac
Watt Density: 64 - 86 W/in²
Sheath Material: Type TMW has a high watt density copper sheath, ideal for water heating applications.
Screw Plug: Type TMW has a 1¼"brass screw plug.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TMW-212A/240V
AUD430.00
Availability: 7 weeks
 
1250 W, 240 V
TMW-207A/120V
AUD373.00
Availability: 7 weeks
 
750 W, 120 V

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.