Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tubular Radiant Heater Assemblies (1200 to 7200 Watts) Dual Straight Element Double End Termination

TRH2 Series

Tubular Radiant Heater Assemblies (1200 to 7200 Watts) Dual Straight Element Double End Termination | TRH2 Series

  • Direct Retrofit to Existing Applications
  • Rugged Anodized Extruded Aluminum Housing
  • Polished Aluminum Reflector (Replaceable)
  • Incoloy® Sheath Tubular Heaters (Replaceable)
  • Element Support Brackets (Replaceable)
  • Sliding Mounting Bolts (Replaceable)
  • Dual Internal Wireways for Single End Wiring
  • Ground Terminal Lug
  • Slots for Heat Shield on Side of Housing for Between Units
  • Convenient Field Wiring
  • Made to Order/Custom Products
Radiant Heaters - View related products

Description

Designed for Maximum Efficiency, Ease of Installation and Trouble-Free Service… TRH radiant heaters are a direct retrofit replacement for existing and new applications, utilizing similar products regardless of make. Its unique design offers several quality enhancements without compromising fit and function on existing applications. Delivering Value-Added Performance Universal 2000 heaters are ideal for reliable service, providing great flexibility for many diverse industrial and commercial applications. Manufactured with the proper options, Universal 2000 Radiant Heater Assemblies can be used outdoors or in wet locations. Construction Characteristics TRH radiant heaters stand apart from all other similar products. Its rugged construction, enhanced design features and flexibility in installation allow it to be used in applications requiring a single unit or to be used as modules creating various configurations for process radiant heating systems. TRH radiant heaters are available in a full range of standard construction variations, physical dimensions and electrical ratings. They are also available in custom engineered/ manufactured units up to 3353 mm (132") for series TRH1, 4 and 6. TRH3 and 5 series units are available up to 3048 mm (120") lengths. Special electrical ratings, single end wiring, dual voltage, multiple heat designs, and optional fast response Quartz heater options (TRH1 and 2 NEMA 1 units only), along with pre-wired units using flexible/ rigid conduit or SJO cord/plug can be custom designed to fit your application.

Plug Model No. Reference NEMA P or R Max Amps Volts Receptacle Model No.
EHD-102-103 P3 straight 5-15 15 A 125V EHD-103-102
EHD-102-113 P4 twist lock L5-15 15 A 125V EHD-103-104
EHD-102-122 P6 twist lock L6-20 20 A 250V EHD-103-105
EHD-102-126 P7 twist lock L6-30 30 A 250V EHD-103-125
Ordering Example: EHD-102-103, P3 straight connector, 125 Vac.
Model No.       Watts       Volts   Overall Length m (in)   Heated Length m (in)     Replacement Element     Replacement Guard Replacement Reflectors
Without Guard With Guard   Model No. Number Required
TRH20001 TRH20054 1200 120 0.5 (18) 0.3 (10) THE09100 GRD-104-104 SMPR-1018 1
TRH20002 TRH20055 1200 208 0.5 (18) 0.3 (10) THE09101 GRD-104-104 SMPR-1018 1
TRH20003 TRH20056 1200 240 0.5 (18) 0.3 (10) THE09102 GRD-104-104 SMPR-1018 1
TRH20004 TRH20057 1200 277 0.5 (18) 0.3 (10) THE09103 GRD-104-104 SMPR-1018 1
TRH20005 TRH20058 1600 120 0.6 (24) 0.4 (16) THE09104 GRD-104-105 SMPR-1019 1
TRH20006 TRH20059 1600 208 0.6 (24) 0.4 (16) THE09106 GRD-104-105 SMPR-1019 1
TRH20007 TRH20060 1600 240 0.6 (24) 0.4 (16) THE09106 GRD-104-105 SMPR-1019 1
TRH20008 TRH20061 1600 277 0.6 (24) 0.4 (16) THE09107 GRD-104-105 SMPR-1019 1
TRH20009 TRH20062 2200 120 0.8 (30) 0.6 (22) THE09108 GRD-104-106 SMPR-1020 1
TRH20010 TRH20063 2200 208 0.8 (30) 0.6 (22) THE09109 GRD-104-106 SMPR-1020 1
TRH20011 TRH20064 2200 240 0.8 (30) 0.6 (22) THE09110 GRD-104-106 SMPR-1020 1
TRH20012 TRH20065 2200 277 0.8 (30) 0.6 (22) THE09111 GRD-104-106 SMPR-1020 1
TRH20013 TRH20066 2200 480 0.8 (30) 0.6 (22) THE09112 GRD-104-106 SMPR-1020 1
TRH20014 TRH20067 2600 208 0.9 (36) 0.7 (28) THE09113 GRD-104-107 SMPR-1021 1
TRH20015 TRH20068 2600 240 0.9 (36) 0.7 (28) THE09114 GRD-104-107 SMPR-1021 1
TRH20016 TRH20069 2600 277 0.9 (36) 0.7 (28) THE09115 GRD-104-107 SMPR-1021 1
TRH20017 TRH20070 2600 480 0.9 (36) 0.7 (28) THE09116 GRD-104-107 SMPR-1021 1
TRH20018 TRH20071 3600 208 1.2 (48) 1.0 (40) THE09117 GRD-104-108 SMPR-1022 1
TRH20019 TRH20072 3600 240 1.2 (48) 1.0 (40) THE09118 GRD-104-108 SMPR-1022 1
TRH20020 TRH20073 3600 277 1.2 (48) 1.0 (40) THE09119 GRD-104-108 SMPR-1022 1
TRH20021 TRH20074 3600 480 1.2 (48) 1.0 (40) THE09120 GRD-104-108 SMPR-1022 1
TRH20022 TRH20075 5000 208 1.5 (60) 1.3 (51) THE09121 GRD-104-109 SMPR-1023 2
TRH20023 TRH20050 5000 240 1.5 (60) 1.3 (51) THE09122 GRD-104-109 SMPR-1023 2
TRH20024 TRH20076 5000 277 1.5 (60) 1.3 (51) THE09123 GRD-104-109 SMPR-1023 2
TRH20025 TRH20077 5000 480 1.5 (60) 1.3 (51) THE09124 GRD-104-109 SMPR-1023 2
TRH20026 TRH20078 6000 208 1.8 (72) 1.6 (63) THE09125 GRD-104-110 SMPR-1024 2
TRH20027 TRH20079 6000 240 1.8 (72) 1.6 (63) THE09126 GRD-104-110 SMPR-1024 2
TRH20028 TRH20080 6000 277 1.8 (72) 1.6 (63) THE09127 GRD-104-110 SMPR-1024 2
TRH20029 TRH20081 6000 480 1.8 (72) 1.6 (63) THE09128 GRD-104-110 SMPR-1024 2
TRH20030 TRH20082 7200 208 2.1 (84) 1.9 (75) THE09129 GRD-104-111 SMPR-1025 2
TRH20031 TRH20083 7200 240 2.1 (84) 1.9 (75) THE09130 GRD-104-111 SMPR-1025 2
TRH20032 TRH20084 7200 277 2.1 (84) 1.9 (75) THE09131 GRD-104-111 SMPR-1025 2
TRH20033 TRH20085 7200 480 2.1 (84) 1.9 (75) THE09132 GRD-104-111 SMPR-1025 2
Ordering Examples: TRH20054, 1200 watt radiant heater with guard, 120 Vac. TRH20009, 2200 watt radiant heater, 120 Vac.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Without Guard
TRH20004
Consult Sales  
Availability: 
 
 
1200 Watts, 277 Volt, Overall Length: 18", Heated Length:10"
TRH20009
Consult Sales  
Availability: 
 
 
2200 Watts, 120 Volt, Overall Length: 30", Heated Length:22"
TRH20026
Consult Sales  
Availability: 
 
 
6000 Watts, 208 Volt, Overall Length: 72", Heated Length: 63"
TRH20033
Consult Sales  
Availability: 
 
 
7200 Watts, 480 Volt, Overall Length: 84", Heated Length: 75"

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.