Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Temperature/Water Level Switch

TSWB-SERIES

Digital Temperature/Water Level Switch
 | TSWB-SERIES

Digital Temperature/Water Level Switch

AUD241.00 TSWB-010

CE
  • 3 outputs for high temp, low temp or input alarm
  • Conductivity probe input for water level monitoring
  • Configuration key
Controllers, Meters and Switching Devices - View related products

Description

The Series TSWB Digital Temperature/Water Level Switch offers complete boiler control for outdoor wood boilers and other similar heating equipment.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TSWB-010
AUD241.00
Availability: 11 weeks
 
Temperature/water level switch, 115 VAC, °F.
TSWB-011
AUD242.00
Availability: 11 weeks
 
Temperature/water level switch, 115 VAC, °C.
TSWB-020
AUD242.00
Availability: 11 weeks
 
Temperature/water level switch, 230 VAC, °F.
TSWB-021
AUD242.00
Availability: 11 weeks
 
Temperature/water level switch, 230 VAC, °C.
TSWB-030
AUD242.00
Availability: 11 weeks
 
Temperature/water level switch, 12 VAC/VDC, °F.
TSWB-031
AUD242.00
Availability: 11 weeks
 
Temperature/water level switch, 12 VAC/VDC, °C.
TSWB-040
AUD241.00
Availability: 11 weeks
 
Temperature/water level switch, 24 VAC/VDC, °F.
TSWB-041
AUD242.00
Availability: 11 weeks
 
Temperature/water level switch, 24 VAC/VDC, °C
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.