Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Isolated 4 to 20 mA Transmitters For Demanding Applications - Discontinued

TX1500 Series

Isolated 4 to 20 mA Transmitters | TX1500 Series

Isolated 4 to 20 mA Transmitters

  • Isolated to 1500 V rms
  • Two-Wire 4 to 20 mA Operation
  • 9-50 V Compliance
  • Turndown Ratio to 10:1
  • NMV Protection to 120 Vac
  • -40 to +85°C (-40 to 185°F) Operation
  • Shock Resistance to 55 g
  • NEMA-4X Metal Case
  • Field-Scalable

Description

TX1500 Series are discontinued. As an upgrade substitute, please check out the new TXUN temperature transmitter for details. See all TXUN Series.

Unmatched Electrical Performance
Two-wire Operation Power is obtained directly from the 4 to 20 mA loop, with no need for separate power input. This simplifies field wiring and eliminates the possibility of noise pickup from power lines.

Isolation to 1500 V rms (2100 Vp)
This exceptionally high CMV rating from the input to the case or output eliminates the possibility of electrical ground loops between the signal source and the receiver. It also provides a high degree of protection for the receiver against electrical hazards, such as accidental contact between the signal source and an AC power line.

Turndown Ratio
Turndown ratio is defined as zero suppression divided by span. The exceptionally high 10:1 turndown ratio possible with the TX1500 Series indicates that wide zero offset can be combined with narrow signal span for closed loop control at high gain. The signal span can also be wide for control of batch operations, where a wide range of signal levels may be encountered over the entire batch cycle.

High Overvoltage Protection
Overvoltage of 120 Vac may be applied across the input or output leads for 1 minute in case of all models with voltage or thermocouple input. Reverse polarity of 400 Vp may be applied across the output leads indefinitely. These exceptionally high NMV overvoltage ratings provide further protection against possible electrical faults and wiring errors.

For complete product specifications see the detailed spec sheet
All amounts shown in AUD
Note: For Special Options Consult Sales or Temperature Engineering for Availability & Pricing.

Product Manuals:

Download TX1506 - 2-wire Transmitter, Voltage Input
Download TX1505 - 2-wire Transmitter, Milliamp Input
Download TX1504 - 2-wire Transmitter, Millivolt Input
Download TX1502A-T - 2-wire Transmitter, Thermocouple, Type T
Download TX1502A-K - 2-wire Transmitter, Thermocouple, Type K
Download TX1502A-J - 2-wire Transmitter, Thermocouple, Type J
Download TX1502A-E - 2-wire Transmitter, Thermocouple, Type E
We noticed you are from the US. Visit your local site for regional offers and live support.