Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

4-20ma Loop Process Indicator in NEMA-4X Housing, 2 Wire - Discontinued

TX83A and TX84

Current Loop Indicator | TX83A and TX84

Current Loop Indicator

  • FM Intrinsic Safety Certification
  • Powered by 1 to 5, 4 to 20 or 10 to 50 mA Signal
  • 2.5 V Max Voltage Drop
  • 0.35 in (8.9 mm) LCD
  • 2,000-Count Zero Suppression or Elevation
  • 100 to 2,000 Count Span Adjust
  • Selectable Dummy Right-Hand Zero
  • -40 to 85°C Operation
  • Compact, 2.9" Diameter Die-Cast Housing
  • Waterproof to 35 kPa (5 psi)
  • Shock Resistant to 55 g

    Options
  • 1/2 EMT Conduit Fitting
  • 1/2 NPT Pipe Fitting
  • Relay-Track Mounting Adapters
  • External Explosion-Proof Housing
  • Companion Current Transmitters

Description

TX83A&84 Series are discontinued. As an upgrade substitute, please check out the new TXUN temperature transmitter FM Approved Model for details. See all TXUN Series.

Model TX83A is a two-wire current-loop indicator that is powered directly by a 1-5 mA, 4-20 mA or 10-50 mA process loop signal, with a maximum voltage drop of 2.5 V. No separate power supply connections are required. This reduces overall hardware and field wiring costs and provides immunity from most electrical noise encountered in process control environments. The electronics are isolated from the case.

Readout of Process Variables
The TX83A provides extensive zero and span adjustment capability, so that it can read out directly in percent or in engineering units for process variables such as pressure, flow, temperature, or level. Its liquid crystal display provides 3 1/2 active digits, a selectable dummy right-hand zero, and four programmable decimal points. By changing two internal jumpers, the normal positive slope response of the TX83A can be reversed, so that increasing the input decreases the reading.

Easy to Configure and Calibrate
Both span and zero are fine-tuned with precision multi-turn potentiometers. These are accessible through holes in the die-cast cover, which are normally sealed with fluorosilicone plugs. Coarse zero and span steps are selected by removing the cover with attached electronics and changing plug-in jumpers.

Designed for Harsh Environments
All versions of the TX83A are rated for operation from -40 to 85°C (-40 to 185°F) with specified accuracy. The case is made of die-cast metal and is waterproof to 35 kPa (5 psi). The electronics are firmly connected to the case top, so that the meter can withstand high vibration and shock. Mounting options include a male 1/2 EMT conduit fitting and a male 1/2 NPT pipe fitting in lieu of the normal rail or surface mount. These fittings eliminate the external screw terminals and provide a NEMA-4X rating.

Intrinsic Safety Certification
FM intrinsic safety certification is standard. Intrinsic safety certification allows the unit to be used in worst-case hazardous environments with no need for explosion-proof housing, provided that an intrinsic safety barrier is used to limit the voltage and current that may be introduced in the hazardous environment. FM certification (USA) is for Class I, II, III, Division 1, Groups A,B,C,D,E,F,G. The FM certification number is 2P1A7.AX (3610:2010).

Explosion-proof Housing Options
Two external NEMA-7 explosion-proof and NEMA-4 waterproof, sand-cast, copper-free aluminum enclosures with corrosion resistance "safety-blue" polyester powder-coating for use in hazardous locations. FM, UL, cUL Certification: Class I, Groups B, C, D; Class II, Groups E, F, G; and Class III, Type 4X. Demko/ATEX Certification: Ex II 2 G D EEx d IIC

Option EPW3 is a single-height enclosure for one TX83A loop-powered indicator. Option EPW2 is a double-height enclosure for a TX83A loop-powered indicator on top and a TX1500 Series isolated two-wire 4-20 mA transmitter on the bottom for indicating transmitter applications. Available with two female 1/2 NPT pipe fittings, all required internal mounting hardware, and mounting flanges for a wall or bulkhead.
All amounts shown in AUD
Note: Comes with complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.