Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGASEZ® Programmable Universal Verbalizer 1/8 DIN Panel Meter - Discontinued

UV1000-PM

Programmable Universal Verbalizer 1/8 DIN Panel Meter | UV1000-PM

Programmable Universal Verbalizer 1/8 DIN Panel Meter

CE
  • NOT INTENDED TO BE USED IN MEDICAL APPPLICATIONS OR USED ON HUMANS
  • Verbalizes/Displays Analog Inputs and TC input
  • Scaling Analog Inputs
  • 2 Alarm Outputs in Three Different Formats
  • User Friendly PC Interface Allows User to Configure and Program the Unit
  • Alarm Output with Adjustable Deadband
  • Color Change LED Display

Description

The UV1000-PM series has been discontinued. You can contact our Sales Department to inquire about any remaining stock.

The new OMEGASEZ® UV1000-PM universal verbalizer is an innovative panel meter that can verbalize and display process signals 0 to 10 Vdc, 0 to 20 mA or 4 to 20 mA, and Type J, K, T, and R thermocouple signals. You can configure/program the verbalizer through the friendly PC user interface software to specify the input range, display decimal point, analog input scaling, audible engineering unit, and high/low alarm set point. Select from over 100 engineering units while configuring the verbalizer. The front buttons allows the user to select different inputs, command/continuous talk, and adjust volume. The UV1000-PM is a creative solution for process monitoring almost any type of measurement with speech/ display/alarming.

SPECIFICATIONS
Display Range: -999 to 9999 counts (highest display resolution mode -9.99 to 9.999, Automatically shifts the decimal point right or left depending on the process value of the meter)
Verbalize (Speech) Range: ±9999 counts (highest speech resolution mode -9999.999 to 9999.999 counts)
Command/Continuous Talk: Command/continuous speech mode selection from the button
Volume Control: Set via front buttons keypad, 8 levels at 4 dB intervals
Color Change LED Display: Three color change LED display; GREEN (normal operation condition), AMBER (in TC open or overrange condition) and Red (in alarm condition)
Display Decimal Points Auto Shifting: Automatically shifts the decimal point right or left depending on the process value of the meter on the LED display within your selected decimal point
Relay Outputs: 2 Form C (SPDT) relays, 250 Vac or 30 Vdc @ 3A (resistive load)
Power Input: 90 to 240 Vac, 50 to 400 Hz 110 to 375 Vdc, equivalent voltage
PC User Interface Software Features: – Selectable talking interval, 0 to 120 sec – Selectable decimal point – Adjustable input offset – High and low alarm settings – Analog input scaling – Change engineering unit-over 100 engineering unit selections – Selectable alarm output dead band
Selectable Alarm Deadband: Range 0 to 999
Maximum Recommended Wire Size: 18 AWG
Inductive Loads: To prolong relay contact life and suppress interference, it is a recommended engineering practice to use a snubber circuit, such as OMEGA's CNQUENCHARC
Input Select Indication: Green LED
Alarm Indication: Flash red LED, LED display color changing
Speech Sampling Rate: 8 KHz
Speaker: Built-in and external speaker, 8 Ω Operating Ambient Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 95% RH (non-condensing)
Dimensions: 131 L x 96 W x 48 mm D (5.13 x 3.78 x 1.89")
Panel Cutout Size: 18 DIN
Weight: 250 g (0.55 lb)

NOT INTENDED TO BE USED IN MEDICAL APPPLICATIONS OR USED ON HUMANS
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
UV1000-PM
Consult Sales  
Availability: 
 
 
OMEGASEZ® Universal verbalizer, English, with 2 relays; form "C" SPDT 3 A @ 30 Vdc, 3 A @ 250 Vac, external loudspeaker
Accessories
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
All amounts shown in AUD
Note: Comes complete with operator’s manual, external speaker, and CD with configuration program.
We noticed you are from the US. Visit your local site for regional offers and live support.