Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Universal Verbalizer OMEGASAYS®
Process-Signal-to-Speech Converter - Discontinued

UV1000

Verbalize Signals from Measurement and Control Devices | UV1000

Verbalize Signals from Measurement and Control Devices

CE
  • Verbalizes 0 to 10 Vdc Voltage, 0 to 20mA Current, and Type K Thermocouple Inputs in Engineering Units
  • Portable, Handheld High Performance Design
  • Built-In Speaker and Earphone Jack
  • Over 100 Built-In Engineering Units to Choose From
  • RS232 PC Interface Allows User to Configure the Unit
  • High and Low Alarm, Programming
  • Command/Continuous Speech Mode Selection
  • Verbalizes Signals While Connected to Other Measurement and Control Devices
  • Front Keypad Provides Input Selection, Command Talk and Volume Control
  • Powers From 2 "AA" Size Batteries or DC Adaptor Input (Batteries and AC Adaptor are Included)
  • Decorative Table Top Stand included for ease of operation
  • NOT INTENDED TO BE USED IN MEDICAL APPPLICATIONS OR USED ON HUMANS
  • TRY THE INTERACTIVE DEMO BELOW!

Description

The UV1000 series has been discontinued. You can contact our Sales Department to check on any remaining stock.

The new UV1000 OMEGASAYS® universal verbalizer is a handheld, process-signal to speech device that actually talks! It can can verbalize 0 to 10 Vdc, 0 to 20 mA, and Type K thermocouple inputs. Configure the verbalizer using the RS232 PC interface to specify the input range, engineering scale, engineering unit, and high and low alarm set-points. Select from over 100 engineering units while configuring the verbalizer. The front keypad allows the user to select different inputs, command talk, and adjust volume control. The UV1000 is a perfect solution for verbalizing any type of control signal where a local display may not be available.           TRY THE INTERACTIVE DEMO BELOW!

Specifications
Voltage Input: 0 to 1 Vdc, 0 to 5 Vdc, 0 to 10 Vdc
Current Input: 0 to 20 mA, 4 to 20 mA
Analog Input Accuracy: 0.2% of full scale
Thermocouple Input: Type K, SMP connection
Thermocouple Range: -100 to 871°C (-148 to 1600°F)
Thermocouple Input Accuracy: 2°C (3.6°F)
Command/Continuous Talk: Set via slide switch
High & Low Alarm Set Points: Set via RS232 PC interface
Engineering Scale: Set via RS232 PC interface
Engineering Unit: Set via RS232 PC interface
Volume Control: Set via keypad, 8 levels at 4 dB intervals
Power: 2 "AA" size batteries, or AC adaptor (both included)
Power Indication: Red LED
Low Battery Indication: Red LED, flashing
Speech Sampling Rate: 8 KHz
Speaker: Built-in, 8 Ω
Battery Life:
   40 Hours: Continuous talking mode (alkaline battery)
   160 Hours: Continuous talking mode (lithium battery)
Operating Ambient Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 95% RH (non-condensing)
Dimensions: 120 L x 76 W x 32 mm D (4.75 x 3 x 1.25")
Weight: 250 g (0.55 lbs)

NOT INTENDED TO BE USED IN MEDICAL APPPLICATIONS OR USED ON HUMANS
    TRY ME! CLICK BUTTONS IN PRODUCT IMAGE!


VerbaviewTM PC software to configure UV1000 verbalizer
UV1000  Included  Software -  Example

UV1000 Configuration From PC
1 Input Selection (Voltage, Current, Thermocouple)
2 Engineering Scale Corresponding to the Input Range
3 Engineering Unit (Select From over 100 Built-In Engineering Units)
4 High and Low Alarm Set Points
5 Decimal Point Selection
6 Factory Default Settings

UV100 with Included Accesories

Lea este artículo en español Verbalizador universal OMEGASAYS®
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
UV1000
Consult Sales  
Availability: 
 
 
Universal verbalizer, English
UV1000-S
Consult Sales  
Availability: 
 
 
Universal verbalizer, Spanish
UV1000-SPEAKER
Consult Sales  
Availability: 
 
 
Optional external louderspeaker, 8 ohm, 3W, mounting bracket included
All amounts shown in AUD
Note: Comes complete with instruction manual, Type K beaded thermocouple, test leads, earphone cable, RS232 cable, CD program, 2 "AA" size batteries, AC adaptor, and a decorative stand.
We noticed you are from the US. Visit your local site for regional offers and live support.