Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Wireless Transceiver Module - Discontinued

UWTC-REC6

Universal Wireless Transceiver Module | UWTC-REC6

Universal Wireless Transceiver Module

  • Add Wireless Capability to Any Standard Process Input Instrument
  • Analog Output Signal
  • Easily Connect to Panel Meters, Controllers, PLCs, Chart Recorders and Data Loggers
  • Simple, Single Channel Operation
  • Includes Mounting Bracket and 1.8 m (6') Integral Cable
  • Powered From Host Instrument or External Power Supply
  • Works with All OMEGA UW Series Wireless Connectors-Transmitters and Probe Assemblies (5 or 10V Output Models)
Wireless Sensors, Transmitters, Receivers, Meters & Controllers - View related products

Description

Starting from Apr 1st 2018, UWTC-REC6 receiver has been discontinued. As a possible upgrade, please check UWTC-REC2 and WRS232 or contact our customer engineering for details.

Universal Wireless Transceiver Module
Interfaces Directly with PLCs and Multi-Channel Data Loggers to Form a
Complete Wireless Measurement and Control System!
With OMEGA’s new universal wireless transceiver modules you can eliminate the wire connection between your sensor and instrument. Simply connect this transceiver to the analog input on your instrument and you’ll be able to receive wireless measurements from many different wireless sensors including OMEGA’s patented wireless thermocouple and RTD connectors, pH, infrared temperature, relative humidity, process input transmitters and our NB9 Series of industrial wireless probe/transmitter assemblies. Both models are packaged into a miniature housing for easy mounting and connection. This receiver provides stable, reliable wireless reception from your sensor.

Compatible Wireless Transmitters
UWTC and UWTC-2-NEMAthermocouple connectors/transmitters
UWRTD and UWRTD-2-NEMA Pt100 RTD connectors/transmitters
UWRH-2 and UWRH-2-NEMA relative humidity transmitters
UWPH-2-NEMA pH transmitter
UWIR-2-NEMA Infrared (non-contact) Temperature transmitter
UWPC-2-NEMA UWPC process transmitters

SPECIFICATIONS
Power: 12 to 24 Vdc @ 50 mA
Analog Output: 1, non-isolated, retransmission 0 to 5 Vdc, 0 to 10 Vdc
Connection: 1.8 m (6') integral cable (included) with stripped wire termination, for both power and output
Ambient Operating Range: -10 to 70°C (-14 to 158°F), 0 to 95% RH (non-condensing)
Radio Receiver Frequency (RF): 2.4 GHz
Enclosure: ABS (plastic)
Dimensions: 76 L x 32 W x 26 mm H (3 x 1.25 x 1 in)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD156.75
Availability: 1 week
 
24 Vdc, 200 mA power supply
  
REC6-PC
Consult Sales  
Availability: 
 
 
Setup/Programming Cable and Software (One Required)
All amounts shown in AUD
Note: Comes complete with 1.8 m (6') integral power/output cable, mounting bracket, and operator's manual.
Requires one Model REC6-PC Setup/Programming Cable and Software.
 
We noticed you are from the US. Visit your local site for regional offers and live support.