Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wall Mounted Room Thermostats  - Discontinued

WR-80 and WR-90

Wall Mounted Room Thermostats | WR-80 and WR-90

Wall Mounted Room Thermostats

  • UL Listed, CSA Certified
  • Positive Snap-Action Switch
  • 3 Models Available
  • Maximum Temperature Range to 32°C (90°F)
Comfort Heaters - View related products

Description

The WR series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

The WR Series Room Thermostats are designed to directly control individual heaters or, by using an external contactor, can control several heaters. The WR-90 is particularly useful for maintaining lower temperatures (in garages, warehouses, etc.) and avoiding unnecessary heating costs.

Each design has accuracy and provides long reliable service with a 3° control differential. Both units are heavy duty, single stage, with a SPST line voltage snap-action switch and are finished with tough, metallic gray enamel housings.

The WR80-EP room thermostat is designed to control individual heaters directly or by using an external contactor to control several heaters. It provides accuracy, long and reliable service. The control is a heavy duty, single stage, SPST line voltage snap-action switch featuring an external, coiled sensing element and adjustable setpoint knob.

WARNING: Hazard of Fire. The WR thermostats are designed for temperature control service only. Because they do not fail-safe, they should not be used for temperature limiting duty.

dimensions

Temp
Range
°F
Maximum Rating (Amps/Watts) Model No. Wt.
(Lb)
AC DC†
120V 240V 277V 480V 115V 230V
40-8025/300022/528018/5000125V/A*125V/A**125V/A**WR-802
20-9025/300022/528018/5000125V/A*125V/A**125V/A**WR-902
40-9025/300022/528018/5000125V/A*125V/A**125V/A**WR-80EP5
* Pilot duty for use with AC contactor
** Pilot duty for use with DC contactor
† DC Ratings are not UL Listed
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
WR-80
Consult Sales  
Availability: 
 
 
Wall mounted room thermostat
WR-90
AUD785.00
Availability: 1 week
 
Wall mounted room thermostat
WR-80EP
Consult Sales  
Availability: 
 
 
Wall mounted room thermostat
All amounts shown in AUD
Note: Type WR thermostats are designed for temperature control service only. Because they do not fail safe, they should not be used for temperature limit duty.
We noticed you are from the US. Visit your local site for regional offers and live support.