Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Flange Mount Rotary Pulse Generator

ZDH Series Heavy Duty Precision Industrial Encoder

Flange Mount Rotary Pulse Generator | ZDH Series Heavy Duty Precision Industrial Encoder

Flange Mount Rotary Pulse Generator

CE
  • High Precision Accuracy
  • NPN Open Collector Output
  • 9.5 mm (0.375") Shaft Diameter
  • Quadrature Outputs with Indexing
  • Available in 100 or 1000 Pulses per Revolution
  • NEMA 4, IP66 Environmental Rating
Sensors and Transducers - View related products

Description

The ZDH Series of sensors are heavy-duty, extremely rugged, reliable, yet compact encoders designed for harsh factory and plant floor environments. These encoders are flange mount and conform to NEMA 4, and 13 (IP66) standards.

Applications Typical applications include motion control feedback, machine control, process control, elevator controls, conveyors, textile equipment, robotics and food processing.

See SPECS above for full specifications and additional information.

Open Collector Output Wiring
The ZDH Series of sensors have open collector outputs. An open collector output brings the uncommitted collector of the encoder switching device to the external world. Because the collector element is not associated with the sensor supply voltage, the sensor output collector may be “pulled up” to external voltages different than the encoder supply voltage (40 Vdc maximum). NPN open collector outputs are current sinking devices. An output signal will not be generated unless a pull-up resistor is connected from the open-collector to the positive side of an external supply. The same supply can be used for powering the unit and for the pull-up resistor.

SPECIFICATIONS
Supply Voltage: 4.75 to 28 Vdc, 100 mA max
Outputs: NPN open collector transistor, 100 mA max
Maximum Frequency: Up to 1 MHz
Index: NPN open collector transistor, positive pulse once per revolution.
Maximum Mechanical Speed: 8000 RPM
Shaft Diameter: 9.5 mm (0.375")
Connector Type: 7-pin MS type (MIL-C-5015)
Mounting: 2.0" flange mount
Weight: 311.8 g (11 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
AU-ZDH0100H
Consult Sales  
Availability: 
 
 
100 ppr, 51 mm (2") flange mount rotary pulse encoder
AU-ZDH1000H
AUD800.00
Availability: 1 week
 
1000 ppr, 51 mm (2") flange mount rotary pulse encoder
Connectors and Cables with Stripped Leads
AU-CCBRPG00
Consult Sales  
Availability: 
 
 
7-pin MS connector
AU-CCBRPG02
Consult Sales  
Availability: 
 
 
7-pin MS connector with 10' long 24 AWG cable
AU-CCBRPG03
Consult Sales  
Availability: 
 
 
7-pin MS connector with 20' long 24 AWG cable
Flexible Shaft Couplings
AU-RPGFC002
Consult Sales  
Availability: 
 
 
Shaft diameter 0.375 - 0.250", 28mm long & 20mm diameter
AU-RPGFC003
AUD116.00
Availability: 1 week
 
Shaft diameter 0.375 - 0.375", 28mm long & 20mm diameter
AU-RPGFC004
Consult Sales  
Availability: 
 
 
Shaft diameter 0.375 - 0.500", 40mm long & 32mm diameter
AU-RPGFC006
Consult Sales  
Availability: 
 
 
Shaft diameter 0.375 - 6mm, 28mm long & 20mm diameter
All amounts shown in AUD
Ordering Example: (1) AU-ZDH1000H Heavy duty rotary encoder, 1000 ppr, AUD800.00   plus (1) AU-RPGFC003 flexible coupling for .0375 to .0375" shafts, AUD116.00, AUD800.00 + 116.00 = AUD916.00
We noticed you are from the US. Visit your local site for regional offers and live support.