Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Flanged Immersion Heaters with Custom Size and Shape Flanges, 6" Square Flange Standard, 208, 240, 480, 575 Vac Power, 3 Phase

TPN3 Series

Flanged Immersion Heaters with Custom Size and Shape Flanges | TPN3 Series

  • Hot Air Dryers
  • Dehumidifying Dryers
  • Heat Exchange Systems
  • Water and Water Solutions
  • Steam Tables
  • Air Heating
Immersion Heaters - View related products

Description

Custom Immersion Heaters
This design consists of tubular heating elements silver brazed or TIG welded to a flange cut from steel or stainless steel plate. Flange plate size, thickness and shape are determined by the application. A fiber gasket is supplied with each heater. This type construction also lends itself to be easily and economically engineered into new equipment.

Model No. Approx Weight Element Sheath Material KW Watt Density
208V-3Ph 240/480V-3Ph 575V-3Ph kg lb Watt/cm2 Watt/in2
TPN01413 TPN01414 4.1 9 Incoloy® 800 4.5 3.1 20
TPN01415 TPN01416 TPN01417 4.1 9 9 6.2 40
TPN01418 TPN01419 TPN01420 4.1 9 10.5 7.3 47
TPN01421 TPN01422 TPN01423 4.1 9 12 8.4 54
Ordering Example: TPN01415, 9 KW, 208 Vac, 3 phase flanged immersion heater.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TPN01413
Consult Sales  
Availability: 
 
 
208V-3Ph, Element Sheath Material; Incoloy 800, KW 4.5
TPN01416
Consult Sales  
Availability: 
 
 
240/4808V-3Ph, Element Sheath Material; Incoloy 800, KW 9
TPN01423
Consult Sales  
Availability: 
 
 
575V-3Ph, Element Sheath Material; Incoloy 800, KW 12

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.