Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ceramic Wire Wound Platinum RTD Elements - Class B

1PT100K, 2PT100K, A2102, A2105, A2132, A2142 and H2104

Ceramic Wire Wound Platinum RTD Elements - Class B | 1PT100K, 2PT100K, A2102, A2105, A2132, A2142 and H2104

Ceramic Wire Wound Platinum RTD Elements - Class B

  • Platinum RTD Elements
  • Single and Dual Element Versions Available
  • 50 and 100 Ohms Models
  • All Models in Stock for Fast Delivery
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

OMEGA RTD elements can be used for a variety of temperature applications. Models are available for temperature ranges as broad as -200 to 850°C. Dual element RTDs are also available for applications where two different instruments need to monitor the same temperature.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Price below is for 1 element
Click to expand/minimize a list of what others bought with the1PT100KN815
1PT100KN815
AUD39.95
Availability: 3 weeks
 
1 x 100 Ohm, -200 to 600°C, 1.5 x 8mm
Click to expand/minimize a list of what others bought with the1PT100KN1510
1PT100KN1510
AUD33.00
Availability: 1 week
 
1 x 100 Ohm, -200 to 600°C, 1.0 x 15mm
Click to expand/minimize a list of what others bought with the1PT100K2515
1PT100K2515
AUD49.79
Availability: 9 weeks
 
1 x 100 Ohm, -200 to 850°C, 1.5 x 25mm
  
1PT100KN2510
AUD49.53
Availability: 1 week
 
1 x 100 Ohm, -200 to 600°C, 1.0 x 25mm
  
1PT100KN3026
AUD67.26
Availability: 1 week
 
1x 100 Ohm, -200 to 600°C, 2.6 x 30mm
Click to expand/minimize a list of what others bought with the1PT100KN1515
1PT100KN1515
AUD29.53
Availability: 1 week
 
1 x 100 Ohm, -200 to 600°C, 1.5 x 15mm RoHS Compliant
  
1PT100KN3045
AUD49.53
Availability: 1 week
 
1 x 100 Ohm, -200 to 600°C, 4.5 x 30mm
  
1PT100KN2515
AUD49.00
Availability: 1 week
 
1 x 100 Ohm, -200 to 600°C, 1.5 x 25mm
  
2PT100K2517
AUD127.19
Availability: 1 week
 
2 x 100 Ohm dual element, -200 to 850°C, 1.7 x 25mm
  
2PT100KN3045
AUD96.00
Availability: 7 weeks
 
2 x 100 Ohm dual element, -200 to 600°C, 4.5 x 30mm
  
2PT100KN3026
AUD93.00
Availability: 1 week
 
2 x 100 Ohm dual element, -200 to 600°C, 2.6 x 30mm
  
H2104
Consult Sales  
Availability: 
 
 
This part is no longer available. Please contact customer service for assistance.
1 x 100 Ohm, -10 to 600 C, 1.5 Dia. x 4 mm L (0.06 x 0.20")
All amounts shown in AUD
Note: All RTD elements come standard with 10 mm bare leads. Welded insulated extension leads available, contact OMEGA for details.
We noticed you are from the US. Visit your local site for regional offers and live support.