Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Microprocessor-Based pH & Temperature Recorder,8 inch Chart

CTPH

pH & Temperature Chart Recorder, Microprocessor-Based | CTPH

pH & Temperature Chart Recorder, Microprocessor-Based

Description

The CTPH is NO LONGER AVAILABLE, Please review our LATEST CTXL-PH SUPERECORDER(tm)

The CTPH is a cost effective recorder for pH and temperature, ideal for facilities required to maintain a record of pH. pH range is 0.2 to 12.0 with Automatic Temperature Compensation, using a unique, electronically amplified probe that provides pH and temperature input to the recorder unit through a 6-pin Mini DIN connector.

Specifications
PH input (green pen)
pH Range: 0.2 to 12.0 pH
Resolution: 0.1 pH on LCD and 0.2 pH on chart
Accuracy:
± 0.2 pH
ATC Range: 0 to 80°C
Sensor: In line or submersion PPS (Ryton) body with 3 /4 " MNPT, sealed double junction PFA, and a preamplified output to insure accurate signal over long distances
Cable Length: 1.8 m (6')
Temperature INPUT (red pen)
Temperature Range: 0 to 100°C
Resolution: 1°C on LCD and 2°C on chart
Accuracy: ±2°C Sensor: Combination pH & temperature
Display: User switchable pH and temperature

Please download PDF file below for full product specifications

The CTPH is NO LONGER AVAILABLE, Please review our LATEST CTXL-PH SUPERECORDER(tm)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CT585-PS
AUD22.75
Availability: 1 week
 
Red (temp) and green (pH) pen set
  
CT585-PS-6
Consult Sales  
Availability: 
 
 
Package of six (6) pen sets
  
CTPH-CDC
AUD44.50
Availability: 1 week
 
100 double-sided charts for 1 day
  
CTPH-CWC
Consult Sales  
Availability: 
 
 
100 double-sided charts for 7 days
  
CTPH-CMC
AUD67.00
Availability: 12 weeks
 
100 double-sided charts for 32 days
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 2 weeks
 
4.01 pH buffer solution 475 ml bottle
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
7.01 pH buffer solution 475 ml bottle
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 2 weeks
 
10.01 pH buffer solution 475 ml bottle
All amounts shown in AUD
Note: Comes in a charcoal gray color, with detachable solid state pH/temperature sensor, additional 6 ft. extension cable, 120 double-sided charts (40 each of 1,7,32 Day), two sets of pens, wall mount template and hardware, 110 or 220 Vac adaptor, chart lights, 4 “D” alkaline batteries and complete operator’s manual.
Using the BNC adapter, CTPH-BNC, the ATC is disabled and any low cost pH sensor can be employed, like laboratory type PHE-4202.
We noticed you are from the US. Visit your local site for regional offers and live support.