Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Air Pressure Gauge

PGP Series

Pressure Gauges, air pressure gauge, dial gauge, dial gage | PGP Series

Pressure Gauges, air pressure gauge, dial gauge, dial gage

AUD124.85 PGP-25B-15

  • Durable and Accurate Design
  • U-Clamp Mount
  • 2 1 /2 Inch Dials
  • For Use in a Wide Variety of Applications
Pressure Gauges - View related products

Description

Panel Gauges utilize a U-clamp mounting design. The attractive black painted steel case gauges are designed for use on instrument panels, air conditioning equipment, air and gas dryers, machine tools, air compressors, pressure test stands, and a wide variety of other panel gauge applications. The movement in the panel gauges is the unique OMEGA Spring Suspended Movement. The entire movement is suspended between two springs, with the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum.
Movement parts are ultrasonically cleaned and lubricated with silicone oil to ensure long cycle life. The spring-suspended movement is resistant to shock, pulsation, and vibration, thus contributing to longer gauge life.

Panel gauges, with U-clamp mounting system, are durable and feature long-term life and stability. The attractive black steel-case gauges are designed for use in numerous panel gauge applications.

SPECIFICATIONS
Case: Painted Steel
Window: Polycarbonate Plastic
Bourdon Tube: Bronze
Connection: Back Fitting: 1/4 NPT Brass
Dial Size: 2-1/2 in
Mounting: "U" Bracket
Ranges: Vacuum thru 400 psi
Accuracy: 3-2-3%; 3% first 10%, 2% middle 80%, 3 last 10%
Temperature: 66°C (150°F) max
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with thePGP-25B-30V
PGP-25B-30V
AUD124.00
Availability: 1 week
 
0-30 in Hg panel mount vacuum gauge
  
PGP-25B-30V/15
AUD124.00
Availability: 1 week
 
30 in Hg vacuum to 15 psig panel mount compound gauge
Click to expand/minimize a list of what others bought with thePGP-25B-30V/30
PGP-25B-30V/30
AUD125.00
Availability: 1 week
 
30 in Hg vacuum to 30 psig panel mount compound gauge
  
PGP-25B-30V/60
AUD124.00
Availability: 1 week
 
30 in Hg vacuum to 60 psig panel mount compound gauge
  
PGP-25B-30V/100
AUD124.00
Availability: 18 weeks
 
30 in Hg vacuum to 100 psig panel mount compound gauge
  
PGP-25B-30V/300
AUD124.00
Availability: 18 weeks
 
30 in Hg vacuum to 300 psig panel mount compound gauge
Click to expand/minimize a list of what others bought with thePGP-25B-15
PGP-25B-15
AUD124.85
Availability: 1 week
 
0-15 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-30
PGP-25B-30
AUD124.85
Availability: 1 week
 
0-30 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-60
PGP-25B-60
AUD125.00
Availability: 1 week
 
0-60 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-100
PGP-25B-100
AUD125.00
Availability: 1 week
 
0-100 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-160
PGP-25B-160
AUD124.85
Availability: 12 weeks
 
0-160 psig panel mount pressure gauge
  
PGP-25B-200
AUD125.00
Availability: 1 week
 
0-200 psig panel mount pressure gauge
Click to expand/minimize a list of what others bought with thePGP-25B-300
PGP-25B-300
AUD125.00
Availability: 1 week
 
0-300 psig panel mount pressure gauge
  
PGP-25B-400
AUD124.00
Availability: 1 week
 
0-400 psig panel mount pressure gauge

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Custom dials available, $125 set-up charge and 100 peice minimum order.
Ordering Example: (1) PGP-25B-15 is a 0-15 psig 21/2, AUD124.85
We noticed you are from the US. Visit your local site for regional offers and live support.