Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Self-Adhesive Thermocouples Molded Silicone Design

SA2 Series

Self-Adhesive Thermocouples Molded Silicone Design | SA2 Series

Self-Adhesive Thermocouples Molded Silicone Design

AUD92.15 SA2C-K

  • Ultra-Slim Silicone Rubber for Maximum Flexibility
  • Self-Adhesive Foil Backing for Faster Response Time
  • 2 Styles Available for Flat or Curved Surfaces
  • Resistant to a Variety of Chemicals and Oils
  • Temperature Range -50 to 200°C (-58 to 392°F)
  • Available in J, K, T and E—Color Coded for Instant Thermocouple Recognition
  • 24 AWG Stranded Thermocouple-Grade Lead Wire
  • Stripped Leads Standard (A Variety of Connector Options Are Available)
Thermocouples - View related products

Description

These sensors are available in 2 different mounting styles for flat or curved surfaces. The integral thermocouple sensor is bonded onto the inner surface of the self adhesive aluminum foil strip, which is provided for faster response times.

SPECIFICATIONS
Dimensions:
    SA2C: 15 x 50 x 6.4 mm (0.59 x 1.97 x .25")
    SA2F: 35 x 12 x 6.4 mm (1.38 x 0.47 x .25")
    Wire: 24 AWG stranded thermocouple wire, 1 m (40") and 2 m (80") lengths; custom lengths available

View the Thermocouple Accuracy and Color Code charts
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theSA2C-K
SA2C-K
AUD92.15
Availability: 1 week
 
Type K, 15 x 50 mm (0.59 x 1.97") curved surface sensor, 1 m (40") lead wire, stripped ends
  
SA2C-K-72
AUD116.72
Availability: 10 weeks
 
Type K, 15 x 50 mm (0.59 x 1.97") curved surface sensor, 2 m (80") lead wire, stripped ends
Click to expand/minimize a list of what others bought with theSA2C-K-120
SA2C-K-120
AUD127.33
Availability: 10 weeks
 
Type K, 15 x 50 mm (0.59 x 1.97") curved surface sensor, 3 m (120") lead wire, stripped ends
Click to expand/minimize a list of what others bought with theSA2F-K
SA2F-K
AUD110.82
Availability: 1 week
 
Type K, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 1 m (40") lead wire, stripped ends
  
SA2F-K-72
Consult Sales  
Availability: 
 
 
Type K, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 2 m (80") lead wire, stripped ends
Click to expand/minimize a list of what others bought with theSA2F-K-120
SA2F-K-120
AUD134.48
Availability: 1 week
 
Type K, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 3 m (120") lead wire, stripped ends
  
SA2F-T-72
AUD123.28
Availability: 1 week
 
Type T, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 2 m (80") lead wire, stripped ends
  
SA2F-T-120
AUD134.48
Availability: 6 weeks
 
Type T, 35 x 12 mm (1.38 x 0.47") flat surface sensor, 3 m (120") lead wire, stripped ends
All amounts shown in AUD
Note: Note: For a male straight M8 plug add "M8-S-M" to the model number and add $17 to the price, for a male straight M12 plug add "M12-S-M" to the model number and add $17 to the price. For a male right-angled M8 plug add "M8-R-M" to the model number and add $17 to the price, for a male right-angled M12 plug add "M12-S-M" to the model number and add $17 to the price.
Ordering Example: (1) SA2C-K-72 self-adhesive silicone sensor for curved surfaces, Type K, 2 m (80, AUD116.72

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Mounting Style select from:
C for Curved Surface Mounting
F for Flat Surface Mounting

(2) Thermocouple Type select from:
-J for Type J Iron/Constantan
-K for Type K Chromega/Alomega
-T for Type T Copper/Constantan
-E for Type E Chromega/Constantan

(3) Wire Length select from:
Nothing(leave field blank) for 1 meter (40 inches)
-72 for 2 meters (80 inches)
-120 for 3 meters (120 inches)

(4) Termination Options select from:
Nothing(leave field blank) for Stripped Leads
-SMPW-CC for Ultimate Miniature Male Connector with molded Cable Clamp
-OSTW-CC for Ultimate Standard Size Male Connector with molded Cable Clamp
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.