Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Magnetic Mount Thermocouple Probes

88401 Series, 88402 Series

Magnetic Mount Thermocouple Probes | 88401 Series, 88402 Series

Magnetic Mount Thermocouple Probes

AUD405.27 88401K

  • Magnetic Mounts Provide Quick Placement for Contact Temperature Measurements on Pipes, Ducts, etc.
  • Model 88401 (left photo) Measures to 250°C (480°F)
  • Model 88402 (right photo) Measures to 400°C (750°F)
  • Relatively Small Size Allows Use in Tight Spaces
  • 88401 Dimensions: 19 mm (0.75") x 27 mm (1.06") x 19 mm (0.75")
  • 88402 Dimensions: 9.5 mm (0.38") x16 mm (0.63") x 38 mm (1.5")
  • Reuse Over and Over Again
Thermocouples - View related products

Description

Magnetized probes, suitable for long term contact pressure. The 88401 uses PFA insulated lead wire and is rated to a max. surface temperature of 250°C (480°F). The 88402 uses "GG" fiberglass insulated lead wire and is rated to a max. service temperature of 400°C (750°F). Sold Separately SMPW connector and TAS adaptor. K Calibration uses CHROMEGA™-ALOMEGA™ metals. E Calibration uses CHROMEGA™- Constantan metals.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with the88401K
88401K
AUD405.27
Availability: 6 weeks
 
Magnetic K thermocouple, max temp. 250°C (480°F) with 6 feet of cable.
  
88401E
AUD428.04
Availability: 1 week
 
Magnetic E thermocouple, max temp. 250°C (480°F) with 6 feet of cable.
Click to expand/minimize a list of what others bought with the88402K
88402K
Consult Sales  
Availability: 
 
 
Magnetic K thermocouple, max temp. 400°C (750°F) with 6 feet of cable.
  
88402E
AUD468.41
Availability: 6 weeks
 
Magnetic E thermocouple, max temp. 400°C (750°F) with 6 feet of cable.
Accessories
  
88401K-RE
Consult Sales  
Availability: 
 
 
Replaceable K element for Model 88401K
  
88401E-RE
AUD78.00
Availability: 6 weeks
 
Replaceable E Element for Model 88401E
  
SMPW-K-M
AUD6.14
Availability: 1 week
 
Glass-filled nylon, with window, K thermocouple type, male connector
  
SMPW-K-F
AUD7.18
Availability: 1 week
 
Glass-filled nylon, with window, K thermocouple type, female connector
  
TAS-K-3
AUD20.55
Availability: 1 week
 
K type thermocouple, male standard to female mini
  
TAS-K-4
AUD21.31
Availability: 1 week
 
K type thermocouple, female standard to female mini
All amounts shown in AUD
Note: Sold Separately Transition Adapter from Flat pin to Round pin male, TAS-*-3, where * is for calibration type.
88401 probes come with a replaceable element. Due to the design of the 88402, the element is not replaceable.
Ordering Example: (1) 88401K Magnetic K thermocouple, max temp. 250°C (480°F), AUD405.27
We noticed you are from the US. Visit your local site for regional offers and live support.