Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple Calibrator - Discontinued

CL130

 | CL130

CE
  • Measure and Source Thermocouples
  • Large, Easy-to-Read Display with Backlight
  • Thermocouple Simulation (Manual or Auto)
  • 3 Programmable Step and Ramp Routines
  • Auto Step Simulation (0 to 100% or 25% Increments) with Definable LRV & URV
Precision Calibration Equipment and Ice Point References - View related products

Description

The CL-130 model has been discontinued. Please see the CL541-Plus as a possible alternative or contact our Temperature Engineering department.

The CL130 thermocouple calibrator has been designed using the latest technology to provide reliable accuracy throughout its entire operating temperature range. The compact design makes the unit easy to carry and the intuitive user interface makes it easy to use. Temperature measurements/simulations are displayed on a large, easyto- read liquid crystal display (LCD). This unit has two backlights: a green backlight which is user activated to improve readability in low light conditions, and an automatic red backlight which indicates an over-range condition. Twelve keys provide access to the functional modes and menus, including measure, simulate, setup, run, record, edit, and backlight activation.

SPECIFICATIONS
mV Range, Accuracy: -15 to 80 mV, 0.005% Rdg ±6 mV
mV Temp. Effect: ±2 µV/°C (Ref. Temp = 23°C)
Cold Junction Effect: ±0.05°C/°C
Cold Junction Accuracy: ±0.1°C at 25°C
Resolution:
    Thermocouple Types E, J, K, N, T: 0.1°C
    Thermocouple Types B, R, S: 1°C
    mV: 0.001 mV (1 µV)
Environmental:
    Storage: -40 to 85°C (-40 to 185°F)
    Operating: -10 to 50°C (14 to 122°F)
    Humidity: 10 to 90% RH
    Maximum Input Voltage: 30 Vdc
Power Requirement
    Batteries: 3 “AA” batteries (included), field replaceable
Dimensions:
    Enclosure: 165 H x 81 W x 28 mm D (6.5 x 3.2 x 1.1")
Polycarbonate, Permanently Static Dissipative, ESD Protection Enclosure with Boot: 173 H x 89 W x 33 mm D (6.8 x 3.5 x 1.3")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CL130
Consult Sales  
Availability: 
 
 
Thermocouple calibrator
  
CL130-NIST
Consult Sales  
Availability: 
 
 
Thermocouple calibrator with NIST traceable certificate of calibration†
Accessories
  
CL130-CASE
Consult Sales  
Availability: 
 
 
Carrying case
Click to expand/minimize a list of what others bought with theCL-300-CABLE-J-2
CL-300-CABLE-J-2
AUD29.76
Availability: 6 weeks
 
0.6 m (2') thermocouple cable, SMP male to spade lugs, type J
  
CL-300-CABLE-K-2
AUD29.76
Availability: 6 weeks
 
0.6 m (2') thermocouple cable, SMP male to spade lugs, type K
  
CL-300-CABLE-T-2
AUD29.50
Availability: 6 weeks
 
0.6 m (2') thermocouple cable, SMP male to spade lugs, type T
  
CL-300-CABLE-E-2
AUD29.50
Availability: 1 week
 
0.6 m (2') thermocouple cable, SMP male to spade lugs, type E
  
CL-300-CABLE-R/S-2
AUD29.76
Availability: 6 weeks
 
0.6 m (2') thermocouple cable, SMP male to spade lugs, type R and S
Click to expand/minimize a list of what others bought with theCL-300-CABLE-J-10
CL-300-CABLE-J-10
AUD59.00
Availability: 1 week
 
3 m (10') thermocouple cable, SMP male to spade lugs, Type J
Click to expand/minimize a list of what others bought with theCL-300-CABLE-K-10
CL-300-CABLE-K-10
AUD60.00
Availability: 6 weeks
 
3 m (10') thermocouple cable, SMP male to spade lugs, Type K
Click to expand/minimize a list of what others bought with theCL-300-CABLE-T-10
CL-300-CABLE-T-10
AUD59.00
Availability: 6 weeks
 
3 m (10') thermocouple cable, SMP male to spade lugs, Type T
  
CL-300-CABLE-E-10
AUD59.00
Availability: 6 weeks
 
3 m (10') thermocouple cable, SMP male to spade lugs, Type E
  
CL-300-CABLE-R/S-10
AUD59.00
Availability: 6 weeks
 
3 m (10') thermocouple cable, SMP male to spade lugs, Type R and S
All amounts shown in AUD
Note: Comes complete with operator’s manual, shock resistant holster, 3 “AA” alkaline batteries.
We noticed you are from the US. Visit your local site for regional offers and live support.