Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Universal Temperature Process Controller - Discontinued

CN142 Series

Universal Temperature Process Controller | CN142 Series

Universal Temperature Process Controller

CE
  • Dual Display
  • J, K, R, S Thermocouple Inputs
  • Process Inputs
  • RTD and Thermistor Inputs
  • 3 Outputs
  • Alarm, Event and Timer Functions
  • On/Off or PID Control
  • 3 Step Ramp Soak Feature
  • Autotune
  • Digital Input
  • Password Protection
  • 24 to 230 Vac/Vdc
  • Optional RS485
  • Optional Software with Configuration Module

Description

This product series is no longer available. For possible alternates please see CN38S or CN4000_SERIES. An exact replacement will be introduced in Q1 2021.


Monitor and control temperature or process applications with precision using the CN142 Series controllers. The CN142 Series provides dual LED displays for local indication of process value and setpoint value. Control methods include on/off, PID, auto-tune and manual-tune. Controller includes a 3 setpoint ramp/soak control feature, and also includes alarm, event and timer functions with optional RS485 communications. An optional software package CN-SW-HW-KIT includes cable and configuration module for quick configuration of units, as well as copying configuration parameters from one unit to another. The configuration module can also be purchased separately and with a built-in battery feature, configuration settings can be downloaded and copied to the module without power applied to controller. The module can then be plugged into a new unit without power applied and the configuration setting can be transferred for easy set-up for multiple units.

Specifications
Front Bezel: 32 x 74 mm (1.6 x 2.9")
Panel Depth: 53 mm (2.1")
Supply Voltage: 24 to 230 Vac/Vdc ±15%, 50/60 Hz
Power Consumption: 2 W
Display: Two 4-digit, 10 mm (0.4") green (SV), 8 mm (0.3") red (PV)
Accuracy: ±0.5°C temperature, 0.2% reading
Resolution: 1°/0.1° 10 µV process
A/D Conversion: Sigma-delta
Reading Rate: Programmable
Digital Filter: Programmable
Operating Conditions:
    Temperature: 0 to 45°C (32 to 113°F)
    Humidity: 35 to 95 RH%
Material:
    Enclosure: Noryl UL94V1 self-extinguishing
    Front Panel: PC ABS UL94V0 self-extinguishing
Weight: 112 g (3.95 oz)
Front Panel: IP65 (with gasket), box IP30, terminal blocks IP20
Inputs:
    Thermocouple: J, K, R, S
    RTD: Pt100, Pt500, Pt1000, Ni100
    Thermistor: PTC1K, NTC10K (B 3435K), NTC 2252 O
    Process: 4 to 20 mA, 0 to 10V, 0 to 40 mV, potentiometer 0 to 6/160 KO
Sampling Time: 4,1 ms (frequency 242 Hz)
1 Digital Input: ½ setpoint selection, hold, run (only for thermocouple, 0 to 10V, 0/4 to 20 mA, 0 to 40 mV)
Outputs:
    2 Relays: 8 A to 250 Vac and 5 A to 250 Vac
    DC Pulse: 12 Vdc, 30 mA
Serial Communication: RS485 Modbus ® RTU, master/slave
Control Algorithms: On/off with hysteresis, P, PI, PID, PD, time proportional
Tuning: Manual or autotune
Data Protection: Lock of command/ alarm setpoint; access to parameters by password
Alarm Modes: Absolute/threshold, band, high/low deviation; alarm with optional manual reset
Soft-Start: Rising gradient expressed as °C or °F/hour
Programmer Function: Start/stop, 3 steps pre-programmed cycle
Timer Function: Controller function + single/double timer
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN142-R1-R2-DC3
CN142-R1-R2-DC3
Consult Sales  
Availability: 
 
 
Controller, 3 outputs, Relay, Relay, dc Pulse
  
CN142-R1-DC2-C4
Consult Sales  
Availability: 
 
 
Controller, 2 outputs, Relay, dc Pulse, RS485
Accessories
  
CN-SW-HW-KIT
AUD450.00
Availability: 1 week
 
Software, cable and configuration module kit
  
CN-CONFIG-MODULE
AUD210.59
Availability: 1 week
 
Configuration memory plug in module
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise suppresion kit, 100 to 230 Vac
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.