Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature High Limit Controller

CN3261 Series

High Limit Temperature Controller | CN3261 Series

High Limit Temperature Controller

  • Protects Processes and Equipment From Excessive Temperatures
  • DIN Rail and Sub-Panel Mounting
  • J, K Thermocouple or RTD Input
  • Terminals Provided for Remote Pushbutton Reset
  • Latching, Normally Energized, 3 Amp Relay Output
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN3261 Series High Limit Controller protects expensive heaters and sensitive materials from damaging over temperature conditions. It is designed for industrial and commercial applications that require high temperature protection. The CN3261 features a Form C latching, manually resettable relay output that de-energizes whenever the sensed temperature exceeds the setpoint temperature.Two methods are provided to reset an alarm condition. (1) The Limit alarm has a reset pushbutton on the unit and (2) Reset terminals are provided for resetting the alarm from a remote pushbutton. The DIN Rail mounting feature allows quick installation without drilling or extra hardware. Slots are also provided for direct panel mounting.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN3261-KF
CN3261-KF
AUD377.69
Availability: 1 week
 
Limit controller, K thermocouple -18 to 1260°C (0 to 2300°F)
Click to expand/minimize a list of what others bought with theCN3261-JF
CN3261-JF
AUD612.31
Availability: 1 week
 
Limit controller, J thermocouple -18 to 760°C (0 to 1400°F)
  
CN3261-JF-LV
AUD378.00
Availability: 5 weeks
 
Limit controller, J thermocouple -18 to 750°C (0 to 1400°F), low power 24Vac
  
CN3261-JC
Consult Sales  
Availability: 
 
 
Limit controller, J t/c 0 to 750°C
  
CN3261-RTDF
AUD398.00
Availability: 1 week
 
Limit controller, RTD 0 to 850°F
All amounts shown in AUD
Note: Comes with complete operator’s manual
Ordering Example: (1) CN3261-RTDF limit controller with 0 to 850°F RTD input,, AUD398.00
We noticed you are from the US. Visit your local site for regional offers and live support.