Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature/Process Limit Controllers 1/16 Din

CN7400 Series

Limit Controller | CN7400 Series

Limit Controller

AUD705.00 CN7430

  • Dual Display
  • FM-Approved Limit
  • Universal Inputs
  • Illuminated Keys
  • Remote Reset Capability
  • UL and cUL Certified
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN7400 Series temperature/process FM-approved limit controllers set a new standard in 1/16 DIN limit controls. They have universal inputs (10 thermocouple and 4 RTD types, voltage, and current). Standard features include remote reset capability. Outputs include normally open (form "A") and normally closed (form "B") relays. Form "A" and form "B" relays can be set up for each setpoint output and logically linked to emulate a form "C" output.

Input Types Range
K Thermocouple -200 to 2500°F (-129 to 1371°C)
J Thermocouple -100 to 1600°F (-73 to 871°C)
T Thermocouple -350 to 750°F (-212 to 398°C)
E Thermocouple -100 to 1800°F (-73 to 982°C)
N Thermocouple -100 to 2372°F (-73 to 1300°C)
R Thermocouple 0 to 3200°F (-17 to 1760°C)
S Thermocouple 0 to 3200°F (-17 to 1760°C)
B Thermocouple 75 to 3308°F (24 to 1820°C)
L (J DIN) Thermocouple -100 to 1600°F (-73 to 871°C)
C Thermocouple 0 to 4208°F (-17 to 2320°C)
Pt100 RTD (0.00385) -200 to 875°C (-328 to 1607°F)
Pt100 RTD (0.00392) -200 to 875°C (-328 to 1607°F)
RTD, 120 Ω Nickel (0.00628) -80 to 320°C (-112 to 608°F)
RTD, Pt1000 (0.00385) -200 to 875°C (-328 to 1607°F)
0 to 20 mA*, 4 to 20 mA* -1999 to 9999
0 to 10Vdc*, -10 to 10 Vdc*,
-10 to 10 mVdc*
-1999 to 9999
SPECIFICATIONS
Selectable Input: 10 thermocouple, 4 RTD, DC voltage or DC current Display: Two 4-digit, 7-segment, 7.62 mm (0.3") high LEDs
Accuracy: ±0.25% of span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, nominal, 10 to 15%, 50 to 400 Hz; single phase; 132 to 240 Vdc, nominal, 10 to 20%
Power Consumption: 5 VA max
Operating Temperature: -10 to 55°C (14 to 131°F)
Memory Backup: Non-volatile memory
Relay Control Output Ratings:
    Resistive: SPST, 3 A @ 240 Vac
    Inductive: 1.5 A @ 240 Vac
Weight: 227 g (8 oz)
Panel Cut-Out: 45 +0.6 mm square (1.77 +0.02" square)
Maximum Panel Thickness: 6.35 mm (0.25")
Panel Depth: 133 mm (5.24")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CN7430
AUD705.00
Availability: 1 week
 
Single output, N.O. relay
  
CN7434
AUD720.00
Availability: 1 week
 
Dual output, N.O. relay, N.C. relay
Accessories
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
Click to expand/minimize a list of what others bought with theGE-2117
GE-2117
Consult Sales  
Availability: 
 
 
Reference Book: Controller Tuning, PID
All amounts shown in AUD
Note: Comes with complete operator’s manual.
Ordering Example: (1) CN7434-PV1 Dual output controller, N.O. relay/N.C. relay, 0 to 20 mA isolated retransmission output, AUD888.35

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
0 for Single output N.O. relay
4 for Dual output N.O. relay N.C. relay

(2) Options select from:
-PV1 for 0 to 20 mA isolated retransmission output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.