Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Ramp/Soak Controllers

CN7800 Series

Heater Controller | CN7800 Series

Heater Controller

CE
  • Dual Display
  • Autotune
  • Universal Input
  • 8 Ramp/Soak Programs, 8 Segments Each
  • Programmable Repeat and Linking Features
  • RS485 Communications
  • Free Software
  • 2 Alarms, standard
Temperature and Process Controllers and Power Switching Devices - View related products

Description

Monitor and control temperature or process applications with precision using the CN7800 Series controllers. The CN7800 Series provides dual LED displays for local indication of process value and setpoint value. Control methods includes on/off, PID, auto-tune and manual-tune. PID control is supported with 64 ramp/soak control actions. Two additional alarm outputs are standard on the CN7800 Series. The alarm outputs can be quickly configured by using the 13 built-in alarm functions. The controller communicates easily with the built-in RS485 interface.

Input Types Range
K Thermocouple -328 to 2372°F (-200 to 1300°C)
J Thermocouple -148 to 2192°F (-100 to 1200°C)
N Thermocouple -328 to 2372 °F (-200 to 1300 °C)
T Thermocouple -328 to 752°F (-200 to 400°C)
E Thermocouple 32 to 1112°F (0 to 600°C)
W Thermocouple -328 to 1472°F (-200 to 800°C)
R Thermocouple 32 to 3092°F (0 to 1700°C)
S Thermocouple 32 to 3092°F (0 to 1700°C)
B Thermocouple 212 to 3272°F (100 to 1800°C)
L Thermocouple -328 to 1562°F (-200 to 850°C)
U Thermocouple -328 to 932°F (-200 to 500°C)
Pt100 RTD -328 to 1112°F (-200 to 600°C)
0 to 50 mV -999 to 9999
0 to 5 V -999 to 9999
0 to 10 V -999 to 9999
0 to 20 mA* -999 to 9999
4 to 20 mA* -999 to 9999
SPECIFICATIONS
Inputs: Thermocouple, RTD, DC voltage or DC current
Display: Two 4-digit, 7 segment 6.35 mm H (25") LEDs (PV: red, SV: green)
Resolution: 1.0, 0.1 for thermocouples (except Types R, S and B)
Accuracy: ±0.25% span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, 50/60 Hz
Power Consumption: 5 VA max
Operating Temperature: 0 to 50°C (32 to 122°F)
Memory Backup: Non-volatile memory
Control Output Ratings:
    Relay: SPST, 5A @ 250 Vac resistive
    Voltage Pulse: 14 V, 10 to -20% (max 40 mA)
    Current: 4 to 20 mA
Alarms: SPST, 3A @ 250 Vac
Communication: RS485 MODBUS A-5-11/RTU communication protocol
Weight: 114 g (4 oz)
Panel Cut-Out: 45 mm square (1.77" square)
Maximum Panel Thickness: 9.50 mm (0.375")
Panel Depth: 80 mm (3.15")


* Requires external 250 ohm precision shunt resistor, OMX-R250 (sold separately).
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN7833
CN7833
AUD286.13
Availability: 7 weeks
 
Dual output, relay/relay, with 2 alarms, RS485*
Click to expand/minimize a list of what others bought with theCN7823
CN7823
AUD286.13
Availability: 1 week
 
Dual output, DC pulse/relay, with 2 alarms, RS485*
Click to expand/minimize a list of what others bought with theCN7853
CN7853
AUD270.83
Availability: 1 week
 
Dual output, 4 to 20 mA/relay, with 2 alarms, RS485*
Accessories
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
  
OMX-R250
AUD5.92
Availability: 1 week
 
250 Ω precision resistor
Click to expand/minimize a list of what others bought with theCN7-485-USB-1
CN7-485-USB-1
Consult Sales  
Availability: 
 
 
RS485 to USB mini-node converter
All amounts shown in AUD
Note: Comes with complete operator’s manual. Both the CN7-A and CN7-B software will work with this model.
Ordering Example: (1) CN7823 Dual-output controller, DC pulse, mechanical relay output, and RS485 communications, AUD286.13

Product Manuals:

Download CN7200/CN7500/CN7600/CN7800 - Controller Instruction Sheet
Download CN7200, CN7500, CN7600, CN7800 Series - Manual

Software:

Download CN7-A Software
Download CN7500 and CN7800 Software
We noticed you are from the US. Visit your local site for regional offers and live support.