Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 Din Universal Temperature & Process Controllers with 8 Segment Ramp/Soak Capability

CN8201 Series

Ramp and Soak Controllers | CN8201 Series

Ramp and Soak Controllers

  • Field-Configurable Universal Inputs
  • Autotuning, Direct or Reverse-Acting for Both Outputs
  • User-Selectable Ramp to Setpoint
  • 8 Ramp and 8 Soak Segments
  • Decimal Display in 0.1° for Measured Temperatures Under 1000°F or °C
  • NEMA-4X Front Panel
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN8200 temperature/process controller is extremely versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application during setup. A dual digital display offers optimum process information at a glance. Individual LED's identify the status of outputs, alarms, digital communications, and special options. The CN8200 features a NEMA-4X front panel and a universal power supply that accepts 100 to 250 Vac and 120 to 250 Vdc. A 24 Vac/24 Vdc power supply option is also available. Control algorithms available are P, PI, PD, PID, or ON/OFF. The autotune feature automatically sets proportional band, derivative, and integral before the process reaches setpoint. These parameters provide quick stabilization of processes with minimum overshoot, hunting, or cycling.

Eight-level ramp/soak control consisting of 8 ramps and 8 soaks is standard, and includes a decimal display on thermocouple ranges, digital display and signal filtering, and a percentage of power limit setting. The dual control outputs can be configured for a variety of control and alarm applications, and two dedicated alarm outputs are also available. The CN8200 offers a wide range of options, including RS-232 and RS-485 digital communications, five remote analog setpoint ranges, three contact/digital input modes, four transducer excitation voltages, and four auxiliary output ranges.

Specifications

Performance
Accuracy: ±0.2% of full scale, ±1 digit
Setpoint Resolution: 1 count/0.1 count
Repeatability: ±1 count
Temperature Stability: 5 µV/°C (maximum)
TC Cold-Junction Tracking: 0.05°C/°C ambient
Common Mode Rejection: 100 dB
Series Mode Rejection: >70 dB
Process Sampling: 10 Hz (100 ms)

Inputs
Input Type: See Input Table
Digital Input: For remote setpoint, remote standby or ramp/soak run and hold
Thermocouple Lead Resistance: 100 ohms max for rated accuracy
Decimal Position: Selectable

Outputs
Output #1: Reverse or directacting, configured from menu
Output #2: Reverse or directacting, configured from menu
Mechanical Relay: Rated 5 A @120 Vac, 3 A @ 240 Vac, normally open (N.O.), normally closed (N.C.), (output 1); Rated 5 A @120 Vac, 3 A @ 240 Vac, N.O. (output 2)
Current: 4 to 20 mA, 500 ohm max (suffix F1, F2); 4 to 20 mA, 1000 ohm max (suffix FH1, FH2)
Voltage: 20 Vdc pulse
Solid State Relay: SSR, 120/240 Vac, zero voltage switched, rated 1 A continuous, 10 A surge @ 25°C
Alarms: Mechanical relay rated 5 A @ 120 Vac, 3 A @ 240 Vac, N.O.; Optically isolated SSR rated 1 A, 120/240 Vac @ 25°C; dc alarms, 24 Vdc
Transducer Power Supply: 5, 10, 12, 15 Vdc ±10%

Control Characteristics
Setpoint Limits: Limited to configured range for thermocouple and RTD; limited to scaled range
Alarms: Adjustable for high/low; selectable process or deviation
Rate (Derivative): 0 to 2400 seconds
Reset (Integral): 0 to 9600 seconds
Cycle Time: 0.2 to 120 seconds
Proportional Band: 1 to span of sensor
Deadband: negative span to positive span of sensor
Hysteresis: 1 to span of sensor Autotune Damping: Adjustable (low, normal, or high)
Ramp to Setpoint: 1 to 9999 minutes
Autotune: Operator-initiated from front panel
Manual Control: Operator-initiated from front panel General
Power: 100 to 250 V, 50/60 Hz (single-phase), 120 to 250 Vdc, 24 Vac/24 Vdc optional
Display: Dual LED, 4-digit, orange: process display, green: menu/ parameter display; 9.2 mm (0.36")
Power Consumption: Less than 6 VA (instrument) @ 120 Vac
Weight: 226 g (8 oz)
Panel Cutout: 45 mm (1.771") square
Dimensions: 53.3 H x 53.3 W x 8.21 mm D (2.1 x 2.1 x 0.72") bezel
Depth Behind Panel: 100 mm (3.937")
Front Panel Rating: NEMA-4X
Operating Ambient Range: 0 to 55°C (32 to 131°F)
Humidity: 90% RH max, non-condensing
Memory Protection: Solid-state non-volatile memory
Connections: Screw terminals
Contacts: Twin bifurcated

Ramp/Soak Programming
Intervals: 8
Loops: 0 to 99
Ramp Time: 0 to 9999 minutes
Soak Time: 0 to 9999 minutes
Events/Alarms: 1 to 8
Ramp Setpoint: 1 to 9999 minutes

CN8-SW (Optional Software)
Minimum Hardware and Software Requirements: IBM PC or 100% compatible, Windows 95/98/NT; RS-485 interface or RS-232 to RS-485 converter
Software Compatibility: CN8200 Series controllers
Software Capability: Supports up to 254 CN8200 Series controllers.

Input and Range Table for Universal Input Controller
Input Type Range
J   Iron Constantan -200 to 760°C (-328 to 1400°F)
K   CHROMEGA™-ALOMEGA™ -270 to 1354°C (-454 to 2469°F)
T   Copper-Constantan -270 to 400°C (-454 to 752°F)
N   OMEGALLOY™ -268 to 1300°C (-450 to 2372°F)
R   Pt/13%Rh - Pt -50 to 1768°C (-58 to 3214°F)
S   Pt/10%Rh - Pt -50 to 1768°C (-58 to 3214°F)
B   Pt/30%Rh - Pt/6%Rh 0 to 1820°C (32 to 3308°F)
C   W/5%Re - W/26%Re 0 to 2315°C (32 to 4199°F)
E   CHROMEGA™-Constantan -150 to 1000°C (-238 to 1832°F)
NNM 18% Molybdenem vs Nickel -06% Cobalt 0 to 1410°C (32 to 2570°F)
Platinel II -100 to 1232°C (-148 to 2250°F)
RTD   (3-wire) 100 ohm PT -200 to 850°C (-328 to 1562°F)
RTD   (3-wire) 100 ohm PT -199.9 to 375.0°C (-199.9 to 707.0°F)
0 to 1 V Scalable (-1999 to 9999) Selectable
1 to 5 V Scalable (-1999 to 9999) Selectable
0 to 5 V Scalable (-1999 to 9999) Selectable
0 to 10 V Scalable (-1999 to 9999) Selectable
10 to 50 mV Scalable (-1999 to 9999) Selectable
0 to 50 mV Scalable (-1999 to 9999) Selectable
0 to 10 mV Scalable (-1999 to 9999) Selectable
0 to 100 mV Scalable (-1999 to 9999) Selectable
4 to 20 mA Scalable (-1999 to 9999) Selectable
0 to 20 mA Scalable (-1999 to 9999) Selectable


Output Options–No Additional Cost
Option Type First Output-Heat or Cool
(Reverse or Direct) Order Suffix
Second Output- Heat or Cool
(Reverse or Direct) Order Suffix
Relay -R1 -R2
dc Pulse -DC1 -DC2
1A SSR -T1 -T2
4 to 20 mA (500 ohm max) -F1 -F2
4 to 20 mA (800 ohm max) -FH1 -FH2
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
CN8201 Series - Single-output ramp/soak controller
  
CN8201-R1-C4-DIC
AUD920.00
Availability: 6 weeks
 
Mechanical Relay output, RS485 with digital input, switch closed
  
CN8201-R1-C4-DIV
AUD920.00
Availability: 6 weeks
 
Single Mechanical Relay output, RS485 with digital input, 0 or 5 V
  
CN8201-R1-C2
AUD1,010.00
Availability: 1 week
 
Single Mechanical Relay output r, RS232
  
CN8201-DC1-AL1
AUD780.00
Availability: 1 week
 
Single DC pulse, single alarm
  
CN8201-T1-AL1
AUD860.00
Availability: 1 week
 
Single 1A SSR, single alarm
  
CN8201-R1-AL2
AUD875.00
Availability: 1 week
 
Single Relay output, Dual alarms
  
CN8201-DC1-C4
AUD920.00
Availability: 1 week
 
Single dc Pulse output, RS485
Click to expand/minimize a list of what others bought with theCN8201-DC1
CN8201-DC1
AUD745.00
Availability: 1 week
 
Single dc Pulse output controller
  
CN8201-F1-PVSV1
AUD860.00
Availability: 1 week
 
Controller with 4-20 mA (500 ohm max.), Process output, 4 to 20 mA
Click to expand/minimize a list of what others bought with theCN8201-F1
CN8201-F1
AUD743.93
Availability: 1 week
 
Controller with 4-20 mA (500 ohm max.)
  
CN8201-DC1-C4
AUD920.00
Availability: 1 week
 
DC pulse with RS485 Communications
  
CN8201-DC1-C4
AUD920.00
Availability: 1 week
 
DC pulse with RS485 Communications
  
CN8201-DC1-C4-DIV
AUD920.00
Availability: 6 weeks
 
DC pulse with RS485 with digital input, 0 or 5V
  
CN8201-R1-RSP3
AUD875.00
Availability: 6 weeks
 
Relay with 0 or 5 Vdc remote setpoint with 1 alarm
  
CN8201-R1-T2
Consult Sales  
Availability: 
 
 
Relay Output
  
CN8201-T1-AL2
AUD780.00
Availability: 6 weeks
 
Single 1 A SSR, dual alarms
  
CN8201-FH1
AUD686.70
Availability: 6 weeks
 
Controller with 4-20 mA (800 ohm max.)
CN8202 Series - Dual-output ramp/soak controller
  
CN8202-F1-F2-XP1
AUD955.00
Availability: 6 weeks
 
Dual 4 to 20 mA (500 ohm max), Transducer power supply, 15 Vdc
  
CN8202-DC1-DC2-C2
AUD965.00
Availability: 2 weeks
 
Dual DC pulse output with RS-232 communications
  
CN8202-R1-T2-LV
AUD850.00
Availability: 6 weeks
 
Relay, 1 A SSR, low voltage model
  
CN8202-R1-R2-LV-AL1
AUD945.00
Availability: 2 weeks
 
Relay, Relay, single alarm, low voltage model
  
CN8202-R1-FH2-AL1
AUD875.00
Availability: 6 weeks
 
Relay, 4 to 20 mA (800 ohm max), single alarm
  
CN8202-R1-F2-RSP3
AUD955.00
Availability: 6 weeks
 
Relay, 4 to 20 mA (500 ohm max), 0 or 5 Vdc remote setpoint with 1 alarm
  
CN8202-FH1-T2-AL3
AUD850.00
Availability: 6 weeks
 
4 to 20 mA (800 ohm max), 1 A SSR, Dual alarms, DC level (24 Vdc)
  
CN8202-FH1-R2-C4
AUD965.00
Availability: 1 week
 
4 to 20 mA (800 ohm max), Relay, RS485
  
CN8202-FH1-FH2-C2
AUD1,090.00
Availability: 6 weeks
 
Dual 4 to 20 mA (800 ohm max), RS232
  
CN8202-FH1-FH2-C4
AUD990.00
Availability: 6 weeks
 
Dual 4 to 20 mA (800 ohm max), RS485
  
CN8202-FH1-F2-C2
AUD990.00
Availability: 6 weeks
 
4 to 20 mA (800 ohm max), 4 to 20 mA (500 ohm max), RS232
  
CN8202-FH1-F2
AUD770.00
Availability: 6 weeks
 
4 to 20 mA (800 ohm max), 4 to 20 mA (500 ohm max)
  
CN8202-FH1-DC2-C4
AUD965.00
Availability: 1 week
 
4 to 20 mA (800 ohm max), dc Pulse, RS485
  
CN8202-FH1-DC2
AUD745.00
Availability: 6 weeks
 
4 to 20 mA (800 ohm max), dc Pulse
  
CN8202-FH1-DC2-AL2
AUD875.00
Availability: 6 weeks
 
4 to 20 mA (800 ohm max), dc Pulse, Dual alarms, AC SSR
  
CN8202-F1-T2
AUD745.00
Availability: 6 weeks
 
4 to 20 mA (500 ohm max), 1 A SSR
  
CN8202-F1-T2-AL2
AUD850.00
Availability: 6 weeks
 
4 to 20 mA (500 ohm max), 1 A SSR, Dual alarms, AC SSR
  
CN8202-F1-R2-RSP1
AUD930.00
Availability: 1 week
 
4 to 20 mA (500 ohm max), Relay, Remote setpoint switch closed with 1 alarm
  
CN8202-F1-R2-AL1-LV
AUD895.00
Availability: 6 weeks
 
4 to 20 mA (500 ohm max), Relay, Single-alarm mechanical relay, low voltage
  
CN8202-F1-FH2-LV
AUD875.00
Availability: 6 weeks
 
4 to 20 mA (500 ohm max), 4 to 20 mA (800 ohm max), low voltage
  
CN8202-F1-F2-PVSV2
AUD930.00
Availability: 6 weeks
 
Dual 4 to 20 mA (500 ohm max), Process output, PV or SV, 0 to 5 Vdc
  
CN8202-F1-DC2-AL1
AUD850.00
Availability: 6 weeks
 
4 to 20 mA (500 ohm max), dc Pulse, Single-alarm mechanical relay
  
CN8202-DC1-R2-C4-DIC
AUD965.00
Availability: 6 weeks
 
dcPulse, Relay, RS485, Digital Input
  
CN8202-DC1-R2-C4-MOD
AUD965.00
Availability: 6 weeks
 
dc Pulse, Relay, RS485 with MODBUS® protocol
  
CN8202-DC1-R2-LV-C2
AUD1,085.00
Availability: 6 weeks
 
dc Pulse, Realy, Low Voltage, RS232
  
CN8202-DC1-DC2-PVSV2
AUD910.00
Availability: 6 weeks
 
Dual dc Pulse, Process output, PV or SV, 0 to 5 Vdc
  
CN8202-DC1-DC2-RSP1
AUD885.00
Availability: 6 weeks
 
Dual dc Pulse, Remote setpoint switch closed with 1 alarm
  
CN8202-DC1-DC2-RSP3
AUD885.00
Availability: 6 weeks
 
Dual dc Pulse, 0 or 5 Vdc remote setpoint with 1 alarm
  
CN8202-F1-F2-PVSV2
AUD930.00
Availability: 6 weeks
 
Dual 4 to 20 mA (500 ohm max), Process output, PV or SV, 0 to 5 Vdc
All amounts shown in AUD
Ordering Example: (1) CN8202-R1-R2-LV-AL3 1/16 DIN dual mechanical relay outputs, ramp/soak process controller, low voltage power, with DC pulse alarms, $289 + 40 + 40 = $369, AUD945.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Number of Outputs select from:
1 for Single Output
2 for Dual Output

(2) First Output select from:
R1 for Relay
DC1 for dc Pulse
T1 for 1A SSR
F1 for 4-20 mA (500 ohm max.)
FH1 for 4-20 mA (1000 ohm max.)

(3) Second Output select from:
Nothing(leave field blank) for No second output
-R2 for Relay
-DC2 for dc Pulse
-T2 for 1A SSR
-F2 for 4-20 mA (500 ohm max.)
-FH2 for 4-20 mA (1000 ohm max.)

(4) Low Voltage Power Input Option to operate unit select from:
Nothing(leave field blank) for standard 100 to 250 Vac input power
-LV for 24 Vac/dc input power option

(5) Additional Options select from:
Nothing(leave field blank) for No additional options
-AL1 for Single alarm mechanical relay
-AL2 for Dual alarms ac SSR
-AL3 for Dual alarms dc level (24 Vdc)
-C2 for RS-232 communications
-C4 for RS-485 communications
-C4-DIC for RS-485 with digital input- switch closed
-C4-DIO for RS-485 with digital input- switch open
-C4-DIV for RS-485 with digital input 0 or 5V
-C4-MOD for RS-485 with modbus protocol
-C4-MOD-DIC for RS-485 with modbus protocol with digital input switch closed
-C4-MOD-DIO for RS-485 with modbus protocol with digital input switch open
-C4-MOD-DIV for RS-485 with modbus protocol with digital input 0 or 5V
-PVSV2 for Process output PV or SV 0 to 5 Vdc
-RSP1 for Remote setpoint switch closed with 1 alarm
-RSP2 for Remote setpoint switch open with 1 alarm
-RSP3 for 0 or 5 Vdc remote setpoint with 1 alarm
-XP1 for Transducer power supply 15 Vdc
-XP2 for Transducer power supply 12 Vdc
-XP3 for Transducer power supply 10 Vdc
-XP4 for Transducer power supply 5 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download CN8201 - 1/16 DIN Temperature/Process Controllers
Download CN8200 Series - CN8200 series Communications & Options Guide
Download CN8200, CN8240, CN8260 - Modbus Protocol
Download CN8202 - 1/16 DIN Temperature/Process Controllers
Download CN8-SW - Software for CN8200, CN8400, CN8500 Series
Download CN8-SW - Communications Software for CN8500 & CN8200 Series Controllers
We noticed you are from the US. Visit your local site for regional offers and live support.