Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Economical Digital Meters for Temperature, Process or Electrical Measurement - Discontinued

DP18 Series

Economical Meters  for Temperature, Process or Electrical Measurement | DP18 Series

CE
  • Modular Design
  • Options for Alarms, Analog Output of Communications
  • 3 1/2-Digit LED Available in Red or Green Displays
  • Removable Screw-Clamp Cable Connector
Instrumentation for Pressure and Strain Measurements - View related products

Description

Starting from Sept 30th 2017, DP18 Series will be discontinued. As an upgrade substitute, please check out the DP20 Series for details.

The DP18 series offers a modular design for easy selection and installation of options and inputs. Field installable signal conditioner cards provide the large user or OEM the ability to stock options and spare signal conditioner cards for conversion of input type, meter function or repair. For customers who require the flexibility to add options to the meter as requirements become more demanding, the DP18’s field-installable analog outputs, relays and communications offer an economical solution.

The DP18 series is a complete family of panel meters with input cards for voltage, process and temperature measurement and control. The signal conditioners for voltage will measure ac or dc voltages or true RMS. Signal conditioners for process inputs accept low level voltage or current which can be scaled for engineering units. Temperature meters will provide accurate measurement of thermocouples or RTD’s. Other inputs include differential process, load cells or potentiometers. Combined with OMEGA’s wide selection of transducers, the DP18 series is the single solution for process measurement.

Base Model Input Base Model Input
DP18-PProcess signalDP18-RVac RMS current
DP18-DVdc voltageDP18-RTac RMS current (external CT)
DP18-DCdc currentDP18-JType J thermocouple
DP18-DSdc current (external shunt)DP18-KType K thermocouple
DP18-AVac voltageDP18-TType T thermocouple
DP18-ACac currentDP18-EType E thermocouple
DP18-ATac current (external CT)DP18-RType R thermocouple
DP18-RVac RMS voltageDP18-SType S thermocouple
DP18-LLoad cell (strain gage)DP18-MRTD
DP18-QOhmmeter  


Thermocouple Inputs
Model No. Range Resolution Accuracy Signal
Cond.
DP18-JC-50 to 600°C1°C±0.5% rdg ±1 countBD18-22
DP18-KC0 to 1250°C1°CBD18-23
DP18-TC-50 to 400°C1°CBD18-24
DP18-EC0 to 650°C1°C±0.2% rdg ±1 countBD18-25
DP18-SC0 to 1750°C1°C±1.5% rdg ±1 count (0 to 260°C)
±0.5% rdg ±1 count (260 to 970°C)
±0.1% rdg ±1 count (970 to 1750°C)
BD18-26
DP18-RC250 to 1750 °C1°C±2% rdg ±1 count (250 to 500°C)
±0.5% rdg ±1 count (500 to 1000°C)
±0.2% rdg ±1 count (1000 to 1750°C)
BD18-27


RTD (Pt100; Alpha = 0.00385; 2- or 3-wire) Inputs
Model No. Range Resolution Accuracy Signal
Cond.
DP18-M1C-200 to 650°C1°C1°C ±1 countBD18-20C
DP18-M1F-200 to 400°F1°F1°F ±1 countBD18-20F
DP18-M2-150.0 to 199.9°C0.1°C0.4°C ±1 countBD18-21


Process Signal Inputs
Model No. Range Input
Impedance
Excitation Accuracy Signal
Cond.
DP18-P10 to 1 V1.1 MΩ10 to 24 Vdc,
50 mA max
±0.15% rdg
±1 count
BD18-32
DP18-P20 to 5 V/1 to 5 V1.1 MΩ
DP18-P30 to 1 mA100 Ω
DP18-P40 to 5 mA/1 to 5 mA100 Ω
DP18-P50 to 20 mA/4 to 20 mA24.9 Ω
DP18-P60 to 50 mA/10 to 50 mA10 Ω
DP18-P70 to 20/0 to 200 Vdc1 MΩBD18-36/A


Potentiometer (Potentiometric Transducers)*
Model No. Input Excitation Accuracy Signal
Cond.
DP18-P83-Wire Pot.5 Vdc @50 mA max.±0.15% rdg
±1 count
BD18-90


Differential Process*
Model No. Range Accuracy Signal
Cond.
DP18-P90 to 20 mA±0.15% rdg
±1 count
BD18-35
*All process input meters are fully scalable from –1999 to +1999 with selectable decimal point and zero and span adjustments

Strain Gage/Load Cell
Model No. Load Cell
Impedance
Input
Impedance
Resolution Sensitivity Accuracy Excitation Signal
Cond.
DP18-L1350 Ω20 MΩ5 µV/ct10 mV0.15% rdg
±1 count
10 to 24 Vdc @
50 mA max.
BD18-80


DC Voltage Inputs
Model No. Range Input
Impedance
Resolution Accuracy Signal Cond.
DP18-DV1199.9 mV dc100 MΩ0.1 mV0.05%
of reading
±1 count
BD18-02
DP18-DV21.999 Vdc1000 MΩ1.0 mVBD18-01
DP18-DV319.99 Vdc1 MΩ10 mV
DP18-DV4199.9 V1 MΩ100 mV
DP18-DV5600 Vdc1 MΩ1 V
DP18-DV6to 2/0 to 10/0 to 100
/0 to 600 Vdc*
1 MΩ±1 countsBD18-11
DP18-DV7<2 Vdc*10 MΩ±2 counts0.15% ±1 countBD18-12
*Fully scalable from –1999 to +1999, selectable decimal point, zero and span adjustments

DC Current Inputs
Model No. Range Input
Impedance
Resolution Accuracy Signal Cond.
DP18-DC11.999 mA150 Ω1 µA0.05% rdg
±1 count
BD18-10
DP18-DC219.99 mA15 Ω10 µA
DP18-DC3199.9 mA1.5 Ω100 µA
DP18-DC41999 mA0.15 Ω1 mA


DC Current Inputs for Use with External Shunt
Model No. Range (Amps dc) Input
Impedance
Resolution Accuracy Signal Cond.
DP18-DS10/20/40/60/80
100/150/200
250/400/600/ 800
1000/1500/2000
20 MΩ1 count0.2% rdg
±1 count
BD18-03
Note: Requires external shunt of 60, 100 or 150 mV; range is jumper selected. To order dc shunts, see Accessories Table

MOST POPULAR MODELS
Model No. Description
THERMOCOUPLE INPUT
DP18-KC-AO1Type K thermocouple with 4 to 20 analog output
DP18-JC-R2Type J thermocouple with dual setpoints
RTD INPUT
DP18-M1C-AO1RTD input, 1° resolution with 4 to 20 mA analog output, °C
DP18-M1F-R2RTD input, 1° resolution with dual setpoint, °F
PROCESS INPUT
DP18-P5-AO1Process input range 4 to 20 mA with 4 to 20 mA analog output
DP18-P5-R2Process input range 4 to 20 mA with dual setpoints
DC VOLTAGE INPUT
DP18-DV1-AO1dc voltage range 199.9 mV with 4 to 20 analog output
DP18-DV4-R2dc voltage range 199.9 Vdc with dual setpoints
DC CURRENT INPUT
DP18-DC1-AO1dc current range 1.999 mA with 4 to 20 analog output
DP18-DC1-R2dc current range 1.999 mA with dual setpoints


Options for All Models

Power Options
Order Suffix Description
-220220 Vac
-2424 Vac
-4848 Vac
-12VDC12 Vdc isolated
-15/30VDC15-30 Vdc isolated
-24/65VDC24-65 Vdc isolated
Note: Standard power is 110 Vac

Analog Output Options*
Order Suffix Description
-AO1Milliamp sink 0 to 20 mA max.
-AO2Milliamp source 0 to 20 mA max.
-AO3Voltage 0 to 10 Vdc max.
-APH2Analog peak hold


Control Output/Communications Options*
Order Suffix Description
-R1Single setpoint
-R2Dual setpoint
-APH1Analog peak hold
*A maximum of one analog output option and one control output/communications option can be specified per meter

Display Options
Order Suffix Description
-GRGreen display
-DNDisplay hold
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Thermocouple Inputs
  
DP18-JC
Consult Sales  
Availability: 
 
 
J T/C meter
  
DP18-JC-AO1
Consult Sales  
Availability: 
 
 
J T/C meter with analog output option:Milliamp sink 0 to 20 mA max.
  
DP18-JC-AO1-R1
Consult Sales  
Availability: 
 
 
J T/C meter with analog output option:Milliamp sink 0 to 20 mA max. and relay output for Setpoint
  
DP18-JC-AO2
Consult Sales  
Availability: 
 
 
J T/C meter with analog output option:Milliamp source 0 to 20 mA max.
  
DP18-JC-R2
Consult Sales  
Availability: 
 
 
Type J thermocouple with dual setpoints
  
DP18-KC
Consult Sales  
Availability: 
 
 
K T/C meter
  
DP18-KC-220-R1
Consult Sales  
Availability: 
 
 
K T/C meter, 220Vac power, Relay output for Setpoint
  
DP18-KC-AO2
Consult Sales  
Availability: 
 
 
K T/C meter with analog output option:Milliamp source 0 to 20 mA max.
  
DP18-TC
Consult Sales  
Availability: 
 
 
T T/C meter
RTD Inputs
  
DP18-M1C-AO1
Consult Sales  
Availability: 
 
 
RTD input, 1° resolution with 4 to 20 mA analog output, °C
  
DP18-M1C-R1
Consult Sales  
Availability: 
 
 
RTD input, 1° resolution with Relay output for Setpoint
  
DP18-M1F
Consult Sales  
Availability: 
 
 
RTD, resolution 1°F
  
DP18-M1F-AO1
Consult Sales  
Availability: 
 
 
RTD, resolution 1°F meter with analog output option:Milliamp sink 0 to 20 mA max.
  
DP18-M1F-220
Consult Sales  
Availability: 
 
 
RTD, resolution 1°F for 220Vac Power
  
DP18-M2
Consult Sales  
Availability: 
 
 
RTD, resolution 0.1°C
  
DP18-M2-220
Consult Sales  
Availability: 
 
 
RTD, resolution 0.1°C for 220Vac Power
  
DP18-M2-AO1
Consult Sales  
Availability: 
 
 
RTD, resolution 0.1°C meter with analog output option:Milliamp sink 0 to 20 mA max.
  
DP18-M2-AO3
Consult Sales  
Availability: 
 
 
RTD, resolution 0.1°C meter with analog output option:Voltage 0 to 10 Vdc max.
Potentiometer (Potentiometric Transducers)
  
DP18-P8
Consult Sales  
Availability: 
 
 
Potentiometer
Process Signal Input
  
DP18-P5
Consult Sales  
Availability: 
 
 
0 to 20 mA/4 to 20 mA Range
  
DP18-P5-AO2
Consult Sales  
Availability: 
 
 
0 to 20 mA/4 to 20 mA Range with Analog output: Milliamp source 0 to 20 mA max.
  
DP18-P5-A03-R1
Consult Sales  
Availability: 
 
 
0 to 20 mA/4 to 20 mA Range with Analog output: Voltage 0 to 10 Vdc max. and single relay output setpoint
  
DP18-P5-R2
Consult Sales  
Availability: 
 
 
Process input range 4 to 20 mA with dual setpoints
Differential Process
  
DP18-P9-AO2
Consult Sales  
Availability: 
 
 
0 to 20 mA Range with Analog output: Milliamp source 0 to 20 mA max.
Strain Gage/Load Cell
  
DP18-L1-DN
Consult Sales  
Availability: 
 
 
Load cell meter with Display Hold
Ohmmeter
  
DP18-Q1
Consult Sales  
Availability: 
 
 
Ohmmeter, 0 to 199.9 ohms
  
DP18-Q1-GR
Consult Sales  
Availability: 
 
 
Ohmmeter, 0 to 199.9 ohms with Green Display
  
DP18-Q2
Consult Sales  
Availability: 
 
 
Ohmmeter, 0 to 1999 ohms
  
DP18-Q3
Consult Sales  
Availability: 
 
 
Ohmmeter, 0 to 19.99 kohms
  
DP18-Q4
Consult Sales  
Availability: 
 
 
Ohmmeter, 0 to 199.9 kohms
DC Voltage Inputs
  
DP18-DV1
Consult Sales  
Availability: 
 
 
DC voltmeter, 199.9 mV
  
DP18-DV1-R1
Consult Sales  
Availability: 
 
 
DC voltmeter, 199.9 mV with Relay Output for Setpoint
  
DP18-DV2
Consult Sales  
Availability: 
 
 
DC voltmeter, 1.999 V
  
DP18-DV3
Consult Sales  
Availability: 
 
 
DC voltmeter, 19.99 V
  
DP18-DV4
Consult Sales  
Availability: 
 
 
DC voltmeter, 199.9 V
  
DP18-DV5
Consult Sales  
Availability: 
 
 
DC voltmeter, 600 V
  
DP18-DV6
Consult Sales  
Availability: 
 
 
Fully Scalable DC voltmeter with jumper selectable ranges of 0 to 2/0 to 10/0 to 100/0 to 600
  
DP18-DV7
Consult Sales  
Availability: 
 
 
Fully Scalable DC voltmeter for inputs less than 2 Vdc.
DC Current Inputs
  
DP18-DC1
Consult Sales  
Availability: 
 
 
DC ammeter, 1.999 mA
  
DP18-DC2
Consult Sales  
Availability: 
 
 
DC ammeter, 19.99 mA
  
DP18-DC3
Consult Sales  
Availability: 
 
 
DC ammeter, 199.9 mA
  
DP18-DC4
Consult Sales  
Availability: 
 
 
DC ammeter, 1999 mA
DC Current Inputs for Use with External Shunt
  
DP18-DS
Consult Sales  
Availability: 
 
 
AMPS DC :10/20/40/60/80, 100/150/200, 250/400/600/ 800, 1000/1500/2000
  
DP18-DS-GR
Consult Sales  
Availability: 
 
 
Green Display, AMPS DC :10/20/40/60/80, 100/150/200, 250/400/600/ 800, 1000/1500/2000
Accessories - Current Shunts (100mV output)
Click to expand/minimize a list of what others bought with theDCS100-10
DCS100-10
Consult Sales  
Availability: 
 
 
Shunts, 10A
  
DCS100-20
AUD121.00
Availability: 1 week
 
Shunts, 20A
  
DCS100-40
Consult Sales  
Availability: 
 
 
Shunts, 40A
  
DCS100-60
Consult Sales  
Availability: 
 
 
Shunts, 60A
  
DCS100-80
Consult Sales  
Availability: 
 
 
Shunts, 80A
  
DCS100-100
Consult Sales  
Availability: 
 
 
Shunts, 100A
  
DCS100-150
Consult Sales  
Availability: 
 
 
Shunts, 150A
  
DCS100-200
Consult Sales  
Availability: 
 
 
Shunts, 200A
  
DCS100-250
Consult Sales  
Availability: 
 
 
Shunts, 250A
  
DCS100-400
AUD174.00
Availability: 1 week
 
Shunts, 400A
  
DCS100-600
Consult Sales  
Availability: 
 
 
Shunts, 600A
  
DCS100-800
Consult Sales  
Availability: 
 
 
Shunts, 800A
  
DCS100-1000
Consult Sales  
Availability: 
 
 
Shunts, 1000A
  
DCS100-1500
Consult Sales  
Availability: 
 
 
Shunts, 1500A
  
DCS100-2000
Consult Sales  
Availability: 
 
 
Shunts, 2000A

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input Type select from:
JC for J Thermocouple range -50 to 600°C
KC for K Thermocouple range 0 to 1250°C
TC for T Thermocouple range -50 to 400°C
EC for E Thermocouple range 0 to 650°C
SC for S Thermocouple range 0 to 1750°C
RC for R Thermocouple range 250 to 1750 °C
M1C for RTD range -200 to 650°C
M1F for RTD range -200 to 400°F
M2 for RTD range -150.0 to 199.9°C
P1 for Process signal input range 0 to 1V
P2 for Process signal input range 0 to 5 V/1 to 5V
P3 for Process signal input range 0 to 1 mA
P4 for Process signal input range 0 to 5 mA/1 to 5 mA
P5 for Process signal input range 0 to 20 mA/4 to 20 mA
P6 for Process signal input range 0 to 50 mA/10 to 50 mA
P7 for Process signal input range 0 to 20/0 to 200 Vdc
P8 for Potentiometer 3-wire
P9 for Differential process range 0 to 20 mA
Q1 for Ohm meter range 0 to 199.9
Q2 for Ohm meter range 0 to 1999
Q3 for Ohm meter range 0 to 19.99
Q4 for Ohm meter range 0 to 199.9
DV1 for DC Voltage input range 199.9 mVdc
DV2 for DC Voltage input range 1.999 Vdc
DV3 for DC Voltage input range 19.99 Vdc
DV4 for DC Voltage input range 199.9V
DV5 for DC Voltage input range 600 Vdc
DV6 for DC Voltage input range (0 to 2) (0 to 10) (0 to 100) (0 to 600) Vdc
DV7 for DC Voltage input range <2 Vdc
DC1 for DC Current input range 1.999 mA
DC2 for DC Current input range 19.99 mA
DC3 for DC Current input range 199.9 mA
DC4 for DC Current input range 1999 mA
DS for DC Current input range (Amps DC) 10/20/40/60/80 100/150/200 250/400/600/800 1000/1500/2000
AV1 for AC Voltage input range 1.999V
AV2 for AC Voltage input range 19.99V
AV3 for AC Voltage input range 199.9V
AV4 for AC Voltage input range 500V
AC1 for AC Current input range 1.999 mA
AC2 for AC Current input range 19.99 mA
AC3 for AC Current input range 199.9 mA
AC4 for AC Current input range 500 mA
AT1 for AC Current input (For use with external current transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500
AT2 for AC Current input (For use with external current transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500
RV1 for AC RMS Voltage input range 1.999 mA
RV2 for AC RMS Voltage input range 19.99 mA
RV3 for AC RMS Voltage input range 199.9 mA
RV4 for AC RMS Voltage input range 500 mA
RT1 for AC RMS current input (For use with external transformer) range 5/10/15/25/40/50/60/100/150/250/400/500/600/1000/1500

(2) Power Options select from:
Nothing(leave field blank) for None
-220 for 220 Vac
-24 for 24 Vac
-48 for 48 Vac
-12VDC for 12 Vdc isolated
-15/30VDC for 15 to 30 Vdc isolated
-24/65VDC for 24 to 65 Vdc isolated

(3) Analog Output Option select from:
Nothing(leave field blank) for None
-AO1 for Milliamp sink 0 to 20 mA max
-AO2 for Milliamp source 0 to 20 mA max
-AO3 for Voltage 0 to 10 Vdc max
-APH2 for Analog peak hold

(4) Control Output/Communications Options select from:
Nothing(leave field blank) for None
-R1 for Single setpoint
-R2 for Dual setpoint
-APH1 for Analog peak hold

(5) Display Options select from:
Nothing(leave field blank) for None
-GR for Green display
-DN for Display hold
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download DP18 SERIES - OPTIONS A01 / A02 / A03 ANALOG OUTPUT OPTIONS
Download DP18 SERIES - MODEL DP18-AC1 / -AC2 / -AC3 / -AC4 AC MILLIAMMETER
Download DP18 SERIES - OPTION APH1 ANALOG PEAK HOLD OPTION
Download DP18 SERIES - OPTION APH2 ANALOG PEAK HOLD OPTION
Download DP18 SERIES - MODEL DP18-AT2 AC AMMETER
Download DP18 SERIES - MODEL DP18-AV1 / -AV2 / -AV3 / -AV4 AC VOLTMETER
Download DP18 SERIES - MODEL DP18-DC1 / -DC2 / -DC3 / -DC4 DC MILLIAMMETER
Download DP18 SERIES - MODEL DP18-DC DC AMMETER
Download DP18 SERIES - MODEL DP18-DV1 DC MILLIVOLTMETER
Download DP18 SERIES - MODEL DP18-DV2 / -DV3 / -DV4 / -DV5 DC VOLTMETERS
Download DP18 SERIES - MODEL DP18-DV6 PROCESS INDICATOR
Download DP18 SERIES - MODEL DP18-DV7 PROCESS INDICATOR
Download DP18 SERIES - MODEL DP18-JC / -KC / -TC / -EC THERMOCOUPLE INPUT TEMPERATURE INDICATOR
Download DP18 SERIES - MODEL DP18-L1 STRAIN GAUGE / LOAD CELL INDICATOR
Download DP18 SERIES - MODEL DP18-M1 / M2 RTD INPUT TEMPERATURE INDICATOR
Download DP18 SERIES - MODEL DP18-M1F RTD INPUT TEMPERATURE INDICATOR
Download DP18 SERIES - MODEL DP18-P1 / -P2 / -P3 / -P4 / -P5 / -P6 PROCESS INDICATOR
Download DP18 SERIES - MODEL DP18-P7 PROCESS INDICATOR
Download DP18 SERIES - MODEL DP18-P8 PROCESS INDICATOR FOR POTENTIONMETRIC TRANSDUCERS
Download DP18 SERIES - MODEL DP18-Q1 / -Q2 / -Q3 / -Q4 OHMETER
Download DP18 SERIES - OPTIONS R1 / R2 SINGLE & DUAL SETPOINT OPTIONS
Download DP18 SERIES - MODEL DP18-RC THERMOCOUPLE INPUT TEMPERATURE INDICATOR
Download DP18 SERIES - MODEL DP18-RT1 TRUE RMS AMMETER
Download DP18 SERIES - MODEL DP18-RV1 / -RV2 / -RV3 / -RV4 TRUE RMS VOLTMETER
Download DP18 SERIES - MODEL DP18-SC THERMOCOUPLE INPUT TEMPERATURE INDICATOR
We noticed you are from the US. Visit your local site for regional offers and live support.