Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature Meter with Alarm or On/Off Control and with Audible Buzzer

DP7000 Series

thermocouple switch | DP7000 Series

thermocouple switch

CE
  • Bright-Red, 3-Digit LED Display
  • J or K Thermocouple Inputs
  • 16 A Relay Output
  • Simple On/Off Control or Alarm
  • NEMA 4X (IP66) Front Panel
  • Internal Audible Buzzer
Temperature & Process Meters, Timers and Counters - View related products

Description

The DP7000 Series temperature meters offer a wide temperature range, 2 selectable alarm settings, and an internal buzzer that indicates alarm condition or error. The user can define setpoint, on/off heating/cooling regulation, alarm configuration, load status, and ambient probe adjustment. Other features include password protection and error/alarm messaging. Temperature and output status is indicated on the bright-red LED display. The DP7000 can be programmed for J or K thermocouple inputs.

APPLICATIONS
These meters are suitable for industrial chillers, environmental chambers, walk-ins and freezers, heat sealers, sterilizers, coolers, display cases and cabinets, warmers, meat and produce storage, floral preservation, laboratories, food service equipment, ovens and dryers, tool rooms, and burn-in rooms and chambers.

Specifications
Range:
   Thermocouple J: 0 to 999°C (32 to 999°F)
   Thermocouple K: 0 to 999°C (32 to 999°F)
Inputs: Type J or K thermocouple
Output: 16 A SPDT relay @ 240 Vac resistive
Horsepower Rating (hp): 1
Control Type: On/off
Power Requirement: 115 Vac, 230 Vac, 12 Vac/Vdc or 24 Vac/Vdc (depending on model)
Power Consumption: 4 VA
Accuracy: ±1% FS
Display: Three 12.7 mm (1/2") red digits, plus sign
Display Update Rate: 1,2,4 OR 8 sec (adjustable)
Resolution:
Memory Backup: Non-volatile memory
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Weight: 65 g (2.3 oz)
Front-Panel Rating: NEMA 4X (IP64)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theDP7001
DP7001
AUD226.61
Availability: 1 week
 
Type J/K input, 110 V, °F
Click to expand/minimize a list of what others bought with theDP7002
DP7002
AUD226.61
Availability: 1 week
 
Type J/K input, 110 V, °C
  
DP7003
AUD226.00
Availability: 1 week
 
Type J/K input, 230 V, °F
  
DP7004
AUD214.55
Availability: 1 week
 
Type J/K input, 230 V, °C
Click to expand/minimize a list of what others bought with theDP7005
DP7005
AUD226.00
Availability: 1 week
 
Type J/K input, 12 Vac/Vdc, °F
Click to expand/minimize a list of what others bought with theDP7006
DP7006
AUD226.00
Availability: 1 week
 
Type J/K input, 12 Vac/Vdc, °C
  
DP7007
AUD226.00
Availability: 1 week
 
Type J/K input, 24 Vac/Vdc, °F
  
DP7008
AUD226.61
Availability: 1 week
 
Type J/K input, 24 Vac/Vdc, °C
Accessories
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Comes with operator’s manual.
Ordering Example: (1) DP7001 Temperature meter with alarm or on/off control output with internal audible buzzer, AUD226.61
We noticed you are from the US. Visit your local site for regional offers and live support.