Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Very High Performance, Low Noise, High Temperature Standard Size Thermocouple Connectors
Now with Solid Pins on Males for even more Durability

HGST Series

Low Noise Connector | High Temperature  Connectors | Thermocouple Connector | HGST Series

AUD32.18 HGST-K-M-S

  • Connector Ground Strap Protects Against Electrical Noise Errors
  • Solid Pin Male Construction add durability
  • Works with Shielded Wire -- Best with Twisted Shielded Wire
  • Superior Mechanical Connection Locks Male and Female Connectors
  • Color-Coded for Thermocouple Type
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer Shell
  • Write-On Windows for Easy Identification Rated to 260°C (500°F)
Thermocouple Connectors and Panel Systems - View related products

Description

The new HGST low noise connectors are designed to provide easy connection of ground wires to probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the HGST’s internal hardware. The HGST has excellent thermal and electrical characteristics to assure high accuracy. Each connector includes an HCP-L and HCP-HGST write-on window. Ground straps may be ordered separately to provide additional mechanical rigidity and strengthen the mechanical bond between the connectors. Ground straps also maintain the electrical contact through the connector, protecting against electrical noise errors. Male connectors have a solid pin construction for extra durability.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HGST-K-M-S
AUD32.18
Availability: 1 week
 
High performance, low noise, high temperature solid pin male connector, type K
HGST-K-M
AUD22.09
Availability: 1 week
 
High performance, low noise, high temperature hollow pin male connector, type K, available while supplies last
HGST-T-M
AUD21.31
Availability: 1 week
 
High performance, low noise, high temperature male standard-size connector, type T
HGST-T-F
AUD31.70
Availability: 1 week
 
High performance, low noise, high temperature female standard-size connector, type T
HGST-J-F
AUD32.00
Availability: 1 week
 
High performance, low noise, high temperature standard female connector, type J
HGST-E-M
AUD22.09
Availability: 5 weeks
 
High performance, low noise, high temperature standard male connector, type E
HGST-U-F
AUD31.00
Availability: 1 week
 
High performance, low noise, high temperature standard female connector, type U
HGST-N-M
AUD22.09
Availability: 5 weeks
 
High performance, low noise, high temperature standard male connector, type N
HCP-HGST
AUD3.20
Availability: 4 weeks
 
Write-on window for HGST connector side
GS-GST-10
AUD13.64
Availability: 1 week
 
Ground straps
HCP-L
AUD3.20
Availability: 2 weeks
 
Write-on window for HGST connector face
All amounts shown in AUD
Note: Order male and female separately to create pairs.

Ordering Example: (1) HGST-K-M Type K male connector, AUD22.09

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Type select from:
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R or S
U for Uncompensted or Type B
N for Type N

(2) Connector Type select from:
M for male connector
F for female connector

(3) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS

(4) Male Connector With Solid Pin select from:
Nothing(leave field blank) for Standard
-S for Solid Pin Connector Male
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.