Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low-Cost Handheld DMMs

HHM10, HHM20 and HHM30 Series

Low-Cost Handheld Multimeters, Thermometers, DMM | HHM10, HHM20 and HHM30 Series

Low-Cost Handheld Multimeters, Thermometers, DMM

CE
  • GS-Mark EN61010-1 Approval, Over-Voltage Category II 600 Vdc/Vac; Pollution Degree
  • Models: HHM26 and HHM28 have RS-232 Interface
  • Safety Input Jacks
  • Logic Probe Tester Models: HHM15, HHM20, HHM23
  • Temperature Measurement Models: HHM19, HHM21
  • Accuracy: Stated Accuracy at 23 ± 5°C < 75% RH
  • Battery Life: 200 Hours
  • Dimensions: 192 H x 91 W x 52.5 mm D (7.6 x 3.6 x 2.1")
Handheld Instruments for Temperature Measurement - View related products

Description

A Wide Range of Digital Multimeters to meet almost every users needs!
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HHM11
AUD122.00
Availability: 1 week
 
Rugged Low Cost Multimeter, 1999 Counts
Click to expand/minimize a list of what others bought with theHHM12
HHM12
Consult Sales  
Availability: 
 
 
Rugged Multimeter/Thermometer, Degree C or F, 1999 Counts
  
HHM13
AUD125.00
Availability: 1 week
 
Auto-Ranging Multimeter, 3200 Counts
  
HHM14
Consult Sales  
Availability: 
 
 
True RMS Multimeter, 20,000 Counts
  
HHM15
Consult Sales  
Availability: 
 
 
Rugged Multimeter, 3999 Counts
Click to expand/minimize a list of what others bought with theHHM16
HHM16
Consult Sales  
Availability: 
 
 
Auto-Ranging Multimeter/Thermometer, Degree C or F, 4300 Counts
Click to expand/minimize a list of what others bought with theHHM17
HHM17
Consult Sales  
Availability: 
 
 
Auto-Ranging Multimeter, 3999 Counts, MEM, READ, REL, HOLD, Min/Max Functions
Click to expand/minimize a list of what others bought with theHHM18
HHM18
Consult Sales  
Availability: 
 
 
Capacitance Meter, 1999 Counts
  
HHM19F
Consult Sales  
Availability: 
 
 
Rugged Multimeter/Thermometer 1999 Count, Degrees F
  
HHM19C
Consult Sales  
Availability: 
 
 
Rugged Multimeter/Thermometer 1999 Count, Degrees C
Click to expand/minimize a list of what others bought with theHHM21
HHM21
Consult Sales  
Availability: 
 
 
Auto-Ranging Multimeter/Thermometer, Degree C or F, 4300 Count
  
HHM22
Consult Sales  
Availability: 
 
 
Auto-Ranging Multimeter, Bar Graph, 3200 Counts
  
HHM24
Consult Sales  
Availability: 
 
 
Multimeter, Cap, Freq, 1999 Counts
  
HHM26
Consult Sales  
Availability: 
 
 
Auto-Ranging Multimeter, Backlit display, Relative Measurement, 2500 Counts, RS232C
  
HHM27
AUD199.00
Availability: 1 week
 
Auto-Ranging Multimeter, Backlit display, Relative Measurement, Cap, Freq, 2500 Counts
Click to expand/minimize a list of what others bought with theHHM28
HHM28
AUD242.00
Availability: 1 week
 
Auto-Ranging Multimeter, Backlit display, Relative Measurement, Cap, Freq, 2500 Counts, RS232C
  
HHM30
Consult Sales  
Availability: 
 
 
Auto-Ranging LCR Multimeter, Max/Hold, Induction, Capacitance, Frequency, Diode Test, 1999 Counts
ACCESSORIES
  
HHM-TL
AUD29.00
Availability: 1 week
 
5 Extra General Test Lead Set
  
HHM18-TL
AUD17.75
Availability: 1 week
 
Extra Test Lead Set for HHM18
  
HHM-NIST
Consult Sales  
Availability: 
 
 
NIST Certificate
Click to expand/minimize a list of what others bought with theSC-GG-K-30-36
SC-GG-K-30-36
AUD53.04
Availability: 1 week
 
Extra type K beaded wire thermocouple
  
MN1604
Consult Sales  
Availability: 
 
 
Extra 9V alkaline battery
All amounts shown in AUD
Note: All multimeters include free protective rubber boot with tilt stand, set of safety test leads, 9 V alkaline battery, type K beaded wire thermocouple (temperature models only) and complete operator's manual.

Product Manuals:

Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Capacitance Meter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital Multimeter
Download Digital LCR Meter
We noticed you are from the US. Visit your local site for regional offers and live support.